Publikovat produkty
T6 3010 Tertiaire Radiator
T6 3010 Tertiaire Radiator
    Finimetal

    T6 3010 Tertiaire Radiator

    The T6 3010 Tertiaire, a centrally connected panel radiator with no convection fins, guarantees multiple connection possibilities, a service pressure of 10 bar and a pre-assembled thermostatic insert in the M30x1.5 factory (universal insert). This nude model (without a grate, without side cheeks) is particularly suitable for public-friendly spaces thanks to its ease of maintenance and cleaning.
    Specifikace
    • Flat front panel radiator in steel with contoured front-front without convection fins. Works on the central heating system and all heating system hot water. No: 40 mm Type: 10, 20, 30 Height: 300,400,500,600,750,900 mm Length: 400 to 3000 mm Finishes: primary electrophoresis layer and epoxy-polyester powder finish coating Standard color: White Sanitaire Ral 9016. Fixations: equipped with stirrups and delivered with L-shaped consoles Connection: equipped with 6 orifices (4 x 15/21 female flat range and 2 x bottom in the center - 20/27 male conical (entrax 50 mm)) Comes complete with L consoles, plug cap and drain cap
    Technická specifikace
    • Jedinečná ref. hodnotat6-3010-tertiaire
    • Skupina výrobkůRadiators
    • Skupina produktůPanel
    • TypObjekt
    • Datum zveřejnění2019-06-27
    • Číslo vydání1
    Související
    • Hlavní materiálOcel
    • Vedlejší materiálEpoxidové
    • Vyrobeno vPolsko
    Klasifikace
    • Kategorie BIMobjectHVAC - Ohřívače
    • Klasifikace IFCRadiátor
    • Název UNSPSCHeating equipment and parts and accessories
    • Kód UNSPSC401018
    • Kód Uniclass 2015Pr_70_60
    • Popis Uniclass 2015Space heating and cooling products
    • Kód CSI MasterFormat 201423 00 00
    • Název CSI MasterFormat 2014Heating, Ventilating, and Air Conditioning (HVAC)
    • Číslo OmniClass23-33 15 00
    • Název OmniClassHVAC Heating Units
    • Kód CSI UniFormat IID3020
    • Název CSI UniFormat IIHeat Generating Systems

    Dostupnost regionu

    Evropa
    Francie