Publikovat produkty
Teolys Twin Radiator
Teolys Twin Radiator
    Finimetal

    Teolys Twin Radiator

    Teolys Twin has been designed to integrate perfectly in kitchens and bathrooms thanks to the power delivered by its two rows of tubes and the aesthetics of its pre-mounted towel bar.
    Specifikace
    • Decorative laser- welded radiator. Vertical columns in the typical Téolys profile flattened from the outside. Téolys Twin is delivered as standard with a towel rail in the colour option matching the radiator's, with chrome grips. Operates on the central heating circuit Material: high quality steel profiles Colour: RAL 9016, other RAL colours available with surcharge Connection: bottom middle connection, 2 x G ½” internal threaded connecting stubs (50 mm spacing), air vent on the top right- hand side (air vent included in the radiator's kit). Max. operating pressure: 10 bar Brackets: accessories, plug and air vent included with brackets Standards: CE - NF
    Technická specifikace
    • Jedinečná ref. hodnotateolys-twin
    • Skupina výrobkůRadiators
    • Skupina produktůDesign
    • TypObjekt
    • Datum zveřejnění2018-11-27
    • Číslo vydání2
    Související
    • Hlavní materiálOcel
    • Vedlejší materiálEpoxidové
    • Vyrobeno vNěmecko
    Klasifikace
    • Kategorie BIMobjectHVAC - Ohřívače
    • Klasifikace IFCRadiátor
    • Název UNSPSCSpace heaters
    • Kód UNSPSC40101819
    • Kód Uniclass 2015TE_70_10_20_80
    • Popis Uniclass 2015Space heaters
    • Kód CSI MasterFormat 201423 00 00
    • Název CSI MasterFormat 2014Heating, Ventilating, and Air Conditioning (HVAC)
    • Číslo OmniClass23-33 15 00
    • Název OmniClassHVAC Heating Units
    • Kód CSI UniFormat IID3020
    • Název CSI UniFormat IIHeat Generating Systems

    Dostupnost regionu

    Evropa
    Francie