Publikovat produkty
QSP-713S Mini Combo Transaction Drawer
QSP-713S Mini Combo Transaction Drawer
    Quikserv

    QSP-713S Mini Combo Transaction Drawer

    This 32-1/4″W x 49-1/4″H unit is an economical fixed glass panel and transaction drawer combination unit. This can be glazed with Level 1 or 3 bullet-resistant glazing. This unit has either the manual or electric pharmacy drawer already installed in the framing. This one piece unit comes with mounting brackets for easy installation at the job site. The hurricane impact versions come with Level 1 or Level 3 bullet-resistant, hurricane-impact glass.

    Dade County Approved (NOA – 17-0731.04)
    QSP-713S: Unit Size: 32-1/4″W x 49-1/4″H

    Specifikace
    • Standard Features

      • Shipped fully assembled and ready to install
      • Warranty backed with Nationwide Service Centers
      • Weather-resistant and sealed to protect from the elements
      • Corrosion-resistant material: anodized aluminum and #304-#3 finish stainless steel
      • Security locking systems
      • Level 1 bullet-resistant in closed position
      • Serviceability – drawer can be serviced without removing the entire unit
      • Transfer area automatically locks when in a closed position

      Optional Features

      • Electric drawer
      • Call button and speakers
      • Full intercom systems
      • Counter mounting brackets
      • 450 watt forced air heater for electric drawer
      • Easy manual operation upon power failure for electric drawer
      • ETL listed for electric drawer


    Technická specifikace
    • Jedinečná ref. hodnotaqsp-713s-mini-combo
    • Skupina výrobkůSecurity
    • Skupina produktůCombination Units
    • TypObjekt
    • Datum zveřejnění2021-01-11
    • Číslo vydání1
    Související
    • Hlavní materiálHliník
    • Navrženo vSpojené státy americké
    • Vyrobeno vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectOkna - Ticket Windows
    • Klasifikace IFCOkno
    • Kód ETIMEC003536
    • Název ETIMWindow (complete with frame)
    • Název UNSPSCWindows
    • Kód UNSPSC301716
    • Kód Uniclass 2015Pr_30_59_57
    • Popis Uniclass 2015Opening security and protection products
    • Kód CSI MasterFormat 201408 56 19
    • Název CSI MasterFormat 2014Pass Windows
    • Číslo OmniClass23-17 13 27 15
    • Název OmniClassPass Windows
    • Kód CSI UniFormat IIB2020
    • Název CSI UniFormat IIExterior Windows

    Dostupnost regionu

    Severní Amerika
    Kanada
    Mexiko
    Spojené státy americké