Publikovat produkty
ALED Field-Adjustable Area Lights
ALED Field-Adjustable Area Lights

    ALED Field-Adjustable Area Lights

    KEY FEATURES

    • Available in three different sizes:
      • SMALL: 80/60/40W selectable
      • MEDIUM: 150/90/78W selectable
      • LARGE: 260/220/170W selectable
      • EXTRA LARGE: 385/345/300W selectable
    • CCT: 5000K or 4000K; 3000K available for small and medium size.
    • Available in 120-277V. 480V available on Medium, Large & XL housings.
    • Universal Pole, Slipfitter and Wall Mount available on all models
    • Available in bronze, black and white finish
    • UL listed for wet location
    • IP66 listed
    • 0-10V dimmable
    • 3G Vibration rating
    Specifikace
      • CONSTRUCTION
        • Cold Weather Starting
          • Minimum starting temperature is -40°C (-40°F)
        • Maximum Ambient Temperature
          • Suitable for use in up to 40°C (104°F)
        • Housing
          • Die-cast aluminum
        • Mounting
          • Pole Universal Pole Mount, Slipfitter or Wall Mount
          • Tilt increment:
            • Slipfitter: 5°
        • Lens
          • Polycarbonate lens
        • Gasket
          • High-temperature silicone gasket
        • Reflector
          • Aluminum reflector with white polycarbonate
        • Green Technology
          • Mercury and UV free. RoHs-compliant components.
        • Finish
          • Formulated for high durability and long lasting color. Available in bronze, white or black finish.
        • IES Classifications
          • Type II - Ideal for wide walkways, on ramps and entrance roadways, bike paths, and other long/narrow applications. This type is meant for lighting larger areas is usually located near the roadside.
          • Type III - Ideal for roadway, general parking, and other area lighting applications where a larger pool of lighting is required. It is intended to be located near the side of the area, allowing the light to project outward and fill the area.
          • Type IV - Also known as "forward throw", it is especially suited for mounting on the sides of buildings and walls, and for illuminating the perimeter of parking areas. It produces a semicircular distribution with essentially the same candlepower at lateral angles from 90° to 270°.
          • Type V - Produces a wide and uniform 360° pattern that is perfect for large outdoor areas such as parking lots and pathways.
          • Auto Dealership - Car Dealership optics have a wide distribution with an intentional hot spot that helps to deliver eye-catching light to the front row of cars in a dealership lot while also minimizing “backspill” (light that is thrown back towards the street)
      • ELECTRICAL
        • Drivers: 120-277V
          • ALED (Small) @ 5000K/4000K/3000K
            • Constant Current, Class 2, 120-277V, 50/60 Hz
              • 40W: 120V: 0.34A, 208V: 0.20A, 240V: 0.17, 277V: 0.15A
              • 60W: 120V: 0.50A, 208V: 0.30A, 240V: 0.25, 277V: 0.22A
              • 80W: 120V: 0.67A, 208V: 0.40A, 240V: 0.34A, 277V: 0.30A
          • ALEDM (Medium) @ 5000K/4000K/3000K
            • Constant Current, Class 2, 120-277V, 50/60 Hz
              • 78W: 120V: 0.65A, 208V: 0.38A, 240V: 0.33A, 277V: 0.29A
              • 90W: 120V: 0.75A, 208V: 0.44A, 240V:0.38A, 277V: 0.33A
            • Constant Current, Non-Class 2, 120-277V, 50/60 Hz
              • 150W: 120V: 1.25A, 208V: 0.73A, 240V: 0.63A, 277V: 0.55A
          • ALEDL (Large) @ 5000K/4000K
            • Constant Current, Non-Class 2, 120-277V, 50/60 Hz
              • 170W: 120V: 1.42A, 208V: 0.82A, 240V: 0.71A, 277V: 0.62A
              • 220W: 120V: 1.84A, 208V: 1.01A, 240V: 0.92A, 277V: 0.80A
              • 260W: 120V: 2.20A, 208V: 1.25A, 240V: 1.10A, 277V: 0.94A
          • ALEDXL (Extra Large) @ 5000K/4000K
            • Constant Current, Non-Class 2, 120-277V, 50/60 Hz
              • 300W: 120V: 2.50A, 208V: 1.45A, 240V: 1.25A, 277V: 1.10A
              • 345W: 120V: 2.88A, 208V: 1.66A, 240V: 1.44A, 277V: 1.25A
              • 385W: 120V: 3.21A, 208V: 1.85A, 240V: 1.60A, 277V: 1.39A
        • Drivers: 480V
          • ALEDM (Medium) @ 5000K/4000K/3000K
            • Constant Current, Class 2, 480V, 50/60 Hz
              • 78W: 480V: 0.20A
              • 90W: 480V: 0.23A
            • Constant Current, Non-Class 2, 480V, 50/60 Hz
              • 150W: 480V: 0.32A
          • ALEDL (Large) @ 5000K/4000K
            • Constant Current, Non-Class 2, 480V, 50/60 Hz
              • 170W: 480V: 0.39A
              • 220W: 480V: 0.50A
              • 260W: 480V: 0.57A
          • ALEDXL (Extra Large) @ 5000K/4000K
            • Constant Current, Non-Class 2, 480V, 50/60 Hz
              • 300W: 480V: 0.67A
              • 345W: 480V: 0.72A
              • 385W: 480V: 0.81A
        • Surge Protection
          • Line to Line: 10kV
          • Line to Ground: 6kV
        • Dimming Driver
          • Driver includes dimming control wiring for 0-10V dimming systems. Requires separate 0-10V DC dimming circuit. Dims down to 10%.
      • LED CHARACTERISTICS
        • LEDS
          • Long-life, high-efficacy, discrete, surface-mount LEDs
        • Color Uniformity
          • RAB's range of Correlated Color Temperature follows the guidelines of the American National Standards for Specifications for the Chromaticity of Solid State Lighting (SLL) Products, ANSI C78.377-2017.
        • Color Consistency
          • 7-step MacAdam Ellipse binning to achieve consistent fixture-to-fixture color
        • Color Stability
          • LED color temperature is warrantied to shift no more than 200K in color temperature over a 5-year period
      • PERFORMANCE
        • Lifespan
          • 100,000-hour LED lifespan based on IES LM-80 results and TM-21 calculations
      • COMPLIANCE
        • UL Listed
        • Suitable for wet locations
        • IP Listing
          • Ingress protection rating of IP66 for dust and water
        • DLC Listed (5000K & 4000K Models)
          • This product is listed by Design Lights Consortium (DLC) as an ultra-efficient premium product that qualifies for the highest tier of rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements.
        • Dark Sky Approved (3000K)
          • This product has received the International Dark Sky Association Fixture Seal of Approval for 3000K models.
    Technická specifikace
    • Jedinečná ref. hodnotaaled-field-adjustable-area-lights
    • Skupina výrobkůExterior Lighting
    • Skupina produktůArea Lights
    • TypObjekt
    • Datum zveřejnění2024-11-17
    • Číslo vydání1
    Klasifikace
    • Kategorie BIMobjectOsvětlení - Venkovní
    • Klasifikace IFCUchycení světla
    • Kód Uniclass 2015EF_70_80
    • Popis Uniclass 2015Lighting
    • Kód CSI MasterFormat 201426 56 23
    • Název CSI MasterFormat 2014Area Lighting
    • Číslo OmniClass23-35 47 11 21 23
    • Název OmniClassStreet and Roadway Lighting Fixtures

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké