Publikovat produkty
Retrofit - Gimbal and Recessed CCT-Adjustable Lighting
Retrofit - Gimbal and Recessed CCT-Adjustable Lighting

    Retrofit - Gimbal and Recessed CCT-Adjustable Lighting

    KEY FEATURES

    • Use to replace traditional halogen and incandescent light sources
    • Durable metal construction: dent and scratch resistant
    • 5 Color temperature selectable: 2700K, 3000K, 3500K, 4000K, and 5000K
    • Compatible with most standard recessed housings
    • Color trims sold separately
    • TRIAC/ELV dimming (see Dimmer Compatibility List)
    • Suitable for wet and damp locations
    • 50,000-Hour lifespan
    Specifikace
    • CONSTRUCTION

      • Product Type: Recessed Retrofit, Recessed Gimbal Retrofit
      • Size: 4" and 6"
      • Enclosure Material: Metal ( Gimbal 6" 11W: plastic )
      • Shape: Round
      • Finish: White
      • Trim Style: Smooth, Baffle
      • Lens: Polycarbonate light diffuser distributes light evenly and smoothly for general lighting applications

      INSTALLATION

      • Mounting: Recessed

      ELECTRICAL

      • Dimmable: Yes, TRIAC/ELV dims down to 10% (See Dimmer Compatibility List)
      • THD: ≤20%
      • Power Factor: ≥0.9
      • Input Voltage: 120V
      • Operating Frequency: 60Hz
      • Operating Temperature: -22°F to 104°F (-30°C to 40°C)
        *Recessed 6" 14W and Gimbal 6" 11W: -4°F to 104°F (-20°C to 40°C)

      COMPLIANCE

      • Safety Listing: UL Recognized, UL Classified
        *Recessed 6" 14W and Gimbal 6" 11W : UL Listed, UL Recognized
      • Environment: Suitable for use in dry, damp, and wet environments.
      • Air-Tight: No
      • IC Rated: No
      • Energy Star Approved: This product is ENERGY STAR® Version 2.2 Certified.
      • DLC Listed: No. There is no product category on the Design Lights Consortium (DLC) Qualified Products List for this product to qualify under.
      • T20 Compliant: Can be used to conform with the requirements of California Title 20. California Title 24 JA8 Compliant Can be used to conform with the requirements of California Title 24 Part 6 California Energy Commission (CEC) Status: Lawful for Sales in California
      • NEC Compliant: Suitable for use in closets. Compliant with NEC Sec. 410.16 (A)(1) and 410.16 (C3). IESNA LM-79 & LM80 Testing RAB LED luminaires and LED components have been tested by an independent laboratory in accordance with IESNA LM-79 and LM-80.
      • FCC: Complies with Part 15 of the FCC Rules.
      • RoHS: Mercury and UV free. RoHS-compliant components.

      LED CHARACTERISTICS

      • Color Temperature: Field-adjustable via dip switch 2700/3000/3500/4000/5000K
      • Color Accuracy (CRI): >90 CRI
      • R9 Value: High color performance with R9 greater than or equal to 50
      • Color Consistency: ≤4-step MacAdam Ellipse binning to achieve consistent fixture-to-fixture color
      • Color Stability: LED color temperature is warrantied to shift no more than 200K in color temperature over a 5-year period
      • Color Uniformity: RAB's range of Correlated Color Temperature follows the guidelines of the American National Standard for specifications for the Chromaticity of Solid State Lighting (SSL) Products, ANSI C78.377-2017.

      OTHER

      • Warranty: RAB warrants that our LED products will be free from defects in materials and workmanship for a period of five (5) years from the date of delivery to the end user, including coverage of light output, color stability, driver performance and fixture finish.
        RAB’s warranty is subject to all terms and conditions found at rablighting.com/warranty.
      • Note: All values are typical (tolerance +/- 10%)
    Technická specifikace
    • Jedinečná ref. hodnotacct-adjustable-recessed-retrofit-and-gimbal-lighting
    • Skupina výrobkůInterior Lighting
    • Skupina produktůDownlights
    • TypObjekt
    • Datum zveřejnění2024-09-24
    • Číslo vydání1
    Klasifikace
    • Kategorie BIMobjectOsvětlení - Stropní
    • Klasifikace IFCUchycení světla
    • Kód Uniclass 2015EF_70_80
    • Popis Uniclass 2015Lighting
    • Kód CSI MasterFormat 201426 51 00
    • Název CSI MasterFormat 2014Interior Lighting
    • Číslo OmniClass23-35 47 11
    • Název OmniClassLighting Fixtures

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké