Publikovat produkty
FXLED Field-Adjustable Floodlights
FXLED Field-Adjustable Floodlights

    FXLED Field-Adjustable Floodlights

    KEY FEATURES

    • Available in following selectable wattages:
      • FXLEDXS: 80/60/40W
      • FXLEDS: 168/132/97/69W
      • FXLEDM: 346/213W
      • FXLEDL: 534/445W
    • CCT: Selectable 5000K/4000K
    • Available in 120-277V and 480V
    • Slipfitter and Trunnion available on all models
    • Available in bronze and white finish
    • UL listed for wet location
    • IP66 listed
    • 0-10V dimmable
    Specifikace
      • COMPLIANCE
        • UL Listed
        • Suitable for wet locations. Suitable for mounting within 4 feet of the ground.
        • DLC Listed
          • This product is listed by Design Lights Consortium (DLC) as an ultra-efficient premium product that qualifies for the highest tier of rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements.
      • PERFORMANCE
        • Lifespan
          • 100,000-hour LED lifespan based on IES LM-80 results and -21 calculations
        • LED CHARACTERISTICS
          • LEDs
            • Long-life, high-efficacy, surface-mount LEDs
          • Color Uniformity
            • RAB's range of Correlated Color Temperature follows the guidelines of the American National Standards for Specifications for the Chromaticity of Solid State Lighting (SSL) Products, ANSI C78.377-2017.
          • Color Consistency
            • 7-step MacAdam Ellipse binning to achieve consistent fixture-to-fixture color
          • Color Stability
            • LED color temperature is warrantied to shift no more than 200K in color temperature over a 5-year period
      • CONSTRUCTION
        • Cold Weather Starting
          • Minimum starting temperature is -40°C (-40°F)
        • Maximum Ambient Temperature
          • Suitable for use in up to 40°C (104°F)
        • Housing
          • Die-cast aluminum
        • Mounting
          • Slipfitter, Trunnion
            • Tilt increment:
              • Slipfitter and Knuckle: 5°
              • Trunnion: 30°
        • Lens
          • Ultra-clear tempered glass
        • Reflector
          • FXLEDXS, FXLEDS, and FXLEDM: Vacuum metalized polycarbonate
          • FXLEDL: Vacuum metalized die-cast aluminum alloy
        • Gaskets
          • High-temperature silicone gaskets
        • Effective Projected Area
          • FXLEDXS / FXLEDS: 0.5 (Slipfitter), 0.37 (Trunnion)
          • FXLEDM: 0.72 (Slipfitter), 0.59 (Trunnion)
          • FXLEDL: 1.02 (Slipfitter and Trunnion)
        • IP Rating
          • Ingress protection rating of IP66 for dust and water
        • Vibration Rating
          • 3G vibration rating per ANSI C136.31
      • ELECTRICAL
        • Drivers: Constant Current, Class 2, 120-277V, 50/60 Hz
          • FXLEDXS @ 5000K/4000K
            • 40W: 120V: 0.34A, 208V: 0.20A, 240V: 0.17A, 277V: 0.15A
            • 60W: 120V: 0.53A, 208V: 0.30A, 240V: 0.25A, 277V: 0.22A
            • 80W: 120V: 0.72A, 208V: 0.40A, 240V: 0.34A, 277V: 0.30A
          • FXLEDS @ 5000K/4000K
            • 69W: 120V: 0.58A, 208V: 0.34A, 240V: 0.29A, 277V: 0.25A
            • 97W: 120V: 0.81A, 208V: 0.47A, 240V: 0.41A, 277V: 0.35A
            • 132W: 120V: 1.10A, 208V: 0.64A, 240V: 0.55A, 277V: 0.48A
            • 168W: 120V: 4.40A, 208V: 0.81A, 240V: 0.70A, 277V: 0.61A
          • FXLEDM @ 5000K/4000K
            • 213W: 120V: 1.78A, 208V: 1.03A, 240V: 0.89A, 277V: 0.77A
            • 346W: 120V: 2.84A, 208V: 1.67A, 240V:1.45A, 277V: 1.25A
          • FXLEDL @ 5000K/4000K
            • 445W: 120V: 3.71A, 208V: 2.14A, 240V: 1.86A, 277V: 1.61A
            • 534W: 120V: 4.45A, 208V: 2.57A, 240V: 2.23A, 277V: 1.93A
        • Surge Protection
          • 6kV
        • Drivers: Constant Current, Class 1, 480V, 50/60 Hz
          • FXLEDXS @ 5000K/4000K
            • 40W: 480V: 0.11A
            • 60W: 480V: 0.14A
            • 80W: 480V: 0.19A
          • FXLEDS @ 5000K/4000K
            • 69W: 480V: 0.15A
            • 97W: 480V: 0.21A
            • 132W: 480V: 0.28A
            • 168W: 480V: 0.35A
          • FXLEDM @ 5000K/4000K
            • 213W: 480V: 0.45A
            • 346W: 480V: 0.72A
          • FXLEDL @ 5000K/4000K
            • 445W: 480V: 0.93A
            • 534W: 480V: 1.12A
        • Dimming Driver
          • Driver includes dimming control wiring for 0-10V dimming systems.
          • Requires separate 0-10V DC dimming circuit. Dims down to 10%.
          • Note: All values are typical (tolerance +/- 10%)
      • CONSTRUCTION (CONTINUED)
        • Green Technology
          • Mercury and UV free. RoHs-compliant components.
        • Finish
          • Formulated for high durability and long-lasting color. Available in bronze & white finish.
      • OPTICAL
        • NEMA Type
          • NEMA Beam Spread of 7H x 6V
      • OTHER
        • Warranty
          • RAB warrants that our LED products will be free from defects in materials and workmanship for a period of ten (10) years from the date of delivery to the end user, including coverage of light output, color stability, driver performance, and fixture finish. RAB's warranty is subject to all terms and conditions found at rablighting.com/warranty.
        • Buy American Act Compliance:
          • RAB values USA manufacturing! Upon request, RAB may be able to manufacture this product to be compliant with the BUY American Act (BAA). Please contact customer service to request a quote for the product to be made BAA compliant.
    Technická specifikace
    • Jedinečná ref. hodnotafxled-field-adjustable-floodlights
    • Skupina výrobkůExterior Lighting
    • Skupina produktůFlood Lights
    • TypObjekt
    • Datum zveřejnění2024-11-17
    • Číslo vydání1
    Klasifikace
    • Kategorie BIMobjectOsvětlení - Záchrana a zabezpečení
    • Klasifikace IFCUchycení světla
    • Kód Uniclass 2015EF_70_80
    • Popis Uniclass 2015Lighting
    • Kód CSI MasterFormat 201426 56 36
    • Název CSI MasterFormat 2014Flood Lighting
    • Číslo OmniClass23-35 47 11 21 19
    • Název OmniClassFloodlight Fixtures

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké