Publikovat produkty
Gimbal & Recessed Downlights - CCT Adjustable
Gimbal & Recessed Downlights - CCT Adjustable
Gimbal & Recessed Downlights - CCT Adjustable
Gimbal & Recessed Downlights - CCT Adjustable
Gimbal & Recessed Downlights - CCT Adjustable
Gimbal & Recessed Downlights - CCT Adjustable
Gimbal & Recessed Downlights - CCT Adjustable

    Gimbal & Recessed Downlights - CCT Adjustable

    KEY FEATURES

    • 5 color temperatures in 1 SKU (2700/3000/3500/4000/5000K)
    • Remote driver
    • No recessed housing or J-box required
    • New construction or retrofit applications
    • Spring-loaded retention clips
    • 50,000-hour lifespan
    Specifikace
    • CONSTRUCTION

      Product Type
      Recessed & Gimbal Downlights
      Size

      2", 3", 4"
      Shape

      Round, square
      Enclosure Material

      Metal
      Finish

      White
      Trim Style

      Smooth, baffle
      Lens

      Polycarbonate

        INSTALLATION

        Mounting: Recessed, no housing required

          ELECTRICAL

          Dimmable
          Yes, dims down to 10% on compatible TRIAC/ELV systems. See Dimmer
          Compatibility List on rablighting.com.
          THD
          ≤20%
          Power Factor
          ≥0.9
          Flicker
          ≤25%
          Input Voltage
          120V
          Operating Frequency
          60Hz
          Operating Temperature
          -13°F to 104°F (-25°C to 40°C)

          COMPLIANCE

          ETL Listed
          This product has been tested by Intertek and found in compliance with
          accepted national standards.
          Environment

          Suitable for use in dry, damp, and wet environments.
          IC Rated

          Suitable for direct contact with insulation.
          Type IC inherently protected, suitable for direct contact to air permeable insulation and cULus listed for damp locations. Not for use in direct contact with spray foam insulation, consult NEMA LSD57-2013.
          Air Tight

          Housing certified Air Tight as per ASTM E283 
          ENERGY STAR® Approved

          This product is ENERGY STAR® Version 2.2 Certified.
          DLC Listed

          No. There is no product category on the Design Lights Consortium (DLC)
          Qualified Products List for this product to qualify under.
          T20 Compliant

          No, this product does not meet California Title 20 requirements.
          California Title 24 JA8 Compliant

          Can be used to conform with the requirements of California Title 24 Part 6.
          California Energy Commission (CEC) Status

          Lawful for Sales in California
          NEC Compliant

          Suitable for use in closets. Compliant with NEC Sec. 410.16 (A)(1) and 410.16 (C3).
          IESNA LM-79 &LM80 Testing

          RAB LED luminaires and LED components have been tested by an independent laboratory in accordance with IESNA LM-79 and LM-80.
          FCC

          Complies with Part 15 of the FCC Rules.
          RoHS

          Mercury and UV free. RoHS-compliant components.

            LED CHARACTERISTICS

            • Color Temperature: Field-adjustable via dip switch 2700/3000/3500/4000/5000K
            • Color Accuracy (CRI): >90 CRI
            • R9 Value: High color performance with R9 greater than or equal to 50
            • Color Consistency: ≤4-step MacAdam Ellipse binning to achieve consistent fixture-to-fixture color
            • Color Stability: LED color temperature is warrantied to shift no more than 200K in color temperature over a 5-year period
            • Color Uniformity: RAB's range of Correlated Color Temperature follows the guidelines of the American National Standard for specifications for the Chromaticity of Solid State Lighting (SSL) Products, ANSI C78.377-2017.

            OTHER

            Warranty
            RAB warrants that our LED products will be free from defects in materials and workmanship for a period of five (5) years from the date of delivery to the end user, including coverage of light output, color stability, driver performance and fixture finish.
            RAB’s warranty is subject to all terms and conditions found at rablighting.com/warranty.

            Note
            All values are typical (tolerance +/- 10%)

            Technická specifikace
            • Jedinečná ref. hodnotagimbal-recessed-downlights-cct-adjustable
            • Skupina výrobkůInterior Lighting
            • Skupina produktůDownlights
            • TypObjekt
            • Datum zveřejnění2024-09-24
            • Číslo vydání1
            Klasifikace
            • Kategorie BIMobjectOsvětlení - Stropní
            • Klasifikace IFCUchycení světla
            • Kód Uniclass 2015EF_70_80
            • Popis Uniclass 2015Lighting
            • Kód CSI MasterFormat 201426 51 00
            • Název CSI MasterFormat 2014Interior Lighting
            • Číslo OmniClass23-35 47 11
            • Název OmniClassLighting Fixtures

            Dostupnost regionu

            Severní Amerika
            Spojené státy americké