Publikovat produkty
GUSJR Field-Adjustable Wrap Lighting

GUSJR Field-Adjustable Wrap Lighting

KEY FEATURES

  • Available models with selectable wattages:
    • 2 Ft: 20/15/10W (factory default: 20W)
    • 4 Ft: 40/30/20W (factory default: 40W)
  • Field-adjustable CCT: 5000/4000/3500K (factory default: 4000K)
  • Available with smart controls
  • UL Listed for damp locations
  • 0-10V dimming
  • 5-Year, limited warranty
Specifikace
    • COMPLIANCE
      • UL Listed
        • Suitable for damp locations
      • IESNA LM-79 & LM-80 Testing
        • RAB LED luminaires and LED components have been tested by an independent laboratory in accordance with IESNA LM-79 and LM-80
      • DLC Listed
        • This product is on the Design Lights Consortium (DLC) Qualified Products List and is eligible for rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements.
    • LED CHARACTERISTICS
      • LEDs
        • Long-life, high-efficacy, discrete, surface-mount LEDs
      • Color Uniformity
        • RAB's range of Correlated Color Temperature follows the guidelines of the American National Standard for Specifications for the Chromaticity of Solid State Lighting (SSL) Products, ANSI C78.377-2017.
    • CONSTRUCTION
      • Cold Weather Starting
        • The minimum starting temperature is -20°C (-4°F)
      • Cold Weather Starting for battery back-up
        • The minimum starting temperature is 0°C (32°F)
      • Maximum Ambient Temperature
        • Suitable for use in up to 45°C (113°F)
      • Maximum Ambient Temperature for battery back-up
        • Suitable for use in up to 50°C (122°F)
      • Mounting
        • Surface mounting standard. Through wiring kits included in the packaging for row mounting & VHOOKGUSJR ordered separately for vhook mounting.
      • Housing
        • Sheet metal stamping 24 gauge, cold-rolled steel
      • Lens
        • Diffused Polymethyl Methacrylate (PMMA)
      • Reflector
        • Sheet metal forming 24 gauge, cold-rolled steel with white powder coat
      • Finish
        • Formulated for high durability and long-lasting color
      • Green Technology
        • Mercury and UV free. RoHs-compliant components.
    • ELECTRICAL
      • Drivers:
        • Constant Current, Class 1, 120-277V, 50/60 Hz
          • GUSJR2 20W: 120V: 0.17A, 208V: 0.10A, 240V: 0.09A, 277V: 0.08A
          • GUSJR2 15W: 120V: 0.13A, 208V: 0.07A, 240V: 0.07A, 277V: 0.06A
          • GUSJR2 10W: 120V: 0.08A, 208V: 0.06A, 240V: 0.05A, 277V: 0.04A
          • GUSJR4 40W: 120V: 0.36A, 208V: 0.21A, 240V: 0.18A, 277V: 0.16A
          • GUSJR4 30W: 120V: 0.27A, 208V: 0.16A, 240V: 0.14A, 277V: 0.12A
          • GUSJR4 20W: 120V: 0.18A, 208V: 0.11A, 240V: 0.10A, 277V: 0.09A
      • Dimming Driver:
        • Driver includes dimming control wiring for 0-10V dimming systems. Requires separate 0-10V DC dimming circuit. Dims down to 10%.
      • THD:
        • GUSJR2: 7% at 120V, 7% at 277V
        • GUSJR4: 8% at 120V, 7% at 277V
      • Power Factor:
        • GUSJR2: 99.44% at 120V, 94.47% at 277V
        • GUSJR4: 99.56% at 120V, 95.91% at 277V
      • Surge Protection
        • L-N: 2KV
        • L/N-GND: 4KV
    • OTHER
      • Buy American Act Compliance:
        • RAB values USA manufacturing! Upon request, RAB may be able to manufacture this product to be compliant with the BUY American Act (BAA). Please contact customer service to request a quote for the product to be made BAA compliant.
      • Warranty:
        • The RAB 5-year, limited warranty covers light output, driver performance and paint finish. RAB's warranty is subject to all terms and conditions found at rablighting.com/warranty.


Technická specifikace
  • Jedinečná ref. hodnotagusjr-field-adjustable-wrap-lighting
  • Skupina výrobkůInterior Lighting
  • Skupina produktůLinear, Surface & Pendant
  • TypObjekt
  • Datum zveřejnění2024-09-24
  • Číslo vydání1
Klasifikace
  • Kategorie BIMobjectOsvětlení - Stropní
  • Klasifikace IFCUchycení světla
  • Kód Uniclass 2015EF_70_80
  • Popis Uniclass 2015Lighting
  • Kód CSI MasterFormat 201426 51 00
  • Název CSI MasterFormat 2014Interior Lighting
  • Číslo OmniClass23-35 47 11
  • Název OmniClassLighting Fixtures

Dostupnost regionu

Severní Amerika
Spojené státy americké