Publikovat produkty
KNOOK® Field-Adjustable Undercabinet Light

KNOOK® Field-Adjustable Undercabinet Light

KEY FEATURES

  • Available in four different sizes: 32", 24", 16" and 8"
  • Field-adjustable CCT: 5000/4000/3500/3000/2700K
  • Adjustable Power: 32": 8W at 50%, 16W at 100%
    • 24": 7W at 50%, 13W at 100%
    • 16": 5W at 50%, 9W at 100%
    • 8": 2W at 50%, 4W at 100%
  • Can easily be daisy chained with accessory cables
  • Compatible with common ELV & TRIAC dimmers
  • UL Listed for dry locations only
Specifikace
    • COMPLIANCE
      • UL Listed
      • Suitable for dry locations only
      • IESNA LM-79 & LM-80 Testing: RAB LED luminaires and LED components have been tested by an independent laboratory in accordance with IESNA LM-79 and LM-80.
      • Energy Star: This product is Energy Star compliant
    • CONSTRUCTION
      • Maximum Ambient Temperature: Suitable for use in up to 45°C (113°F)
      • Ambient Operating Temperature (Cold weather starting temperature): Suitable for use in up to -10°C (14°F)
      • Mounting: Undercabinet surface
      • Housing: Aluminum
      • Lens: Polycarbonate lens
      • Reflector/Tray: TPET
      • Green Technology: Mercury and UV free. RoHs-compliant components.
      • Finish: Formulated for high durability and long-lasting color
    • FIELD ADJUSTABILITY
      • Field-Adjustable:
        • Lumen output (selectable by 100% and 50%)
        • Color temperature (selectable by 5000K, 4000K, 3500K, 3000K, and 2700K, factory default: 3000K)
    • ELECTRICAL
      • Drivers:
        • Constant Current, Class 2, 120-277V, 60 Hz
        • KNOOKFA8:
          • 2W: 120V: 0.2A
          • 4W: 120V: 0.04A
        • KNOOKFA16:
          • 5W: 120V: 0.04A
          • 9W: 120V: 0.08A
        • KNOOKFA24:
          • 7W: 120V: 0.06A
          • 13W: 120V: 0.11A
        • KNOOKFA32:
          • 8W: 120V: 0.07A
          • 16W: 120V: 0.14A
      • Surge Protection: L-N 500V
      • Note: All values are typical (tolerance +/- 10%)
    • LED CHARACTERISTICS
      • LEDs: Long-life, high-efficacy, discrete, surface-mount LEDs
      • Color stability: LED color temperature is warrantied to shift no more than 200K in color temperature over a 5-year period.
      • Color Uniformity: RAB's range of Correlated Color Temperature follows the guidelines of the American National Standard for Specifications for the Chromaticity of Solid State Lighting (SSL) Products, ANSI C78.377-2017.
    • OTHER
      • Buy American Act Compliance: RAB values USA manufacturing! Upon request, RAB may be able to manufacture this product to be compliant with the BUY American Act (BAA). Please contact customer service to request a quote for the product to be made BAA compliant.
      • Warranty: RAB warrants that our LED products with special corrosion-resistant powder coat finish will be free from defects in materials and workmanship for a period of five (5) years from the date of delivery to the end user, including coverage of light output, color stability, driver performance, and fixture finish in corrosive environments up to C5-M classification. RAB's warranty is subject to all terms and conditions found at rablighting.com/warranty.
      • Trade Agreements Act Compliant: This product is a product of Cambodia and a "designated country" end product that complies with the Trade Agreements Act.
Technická specifikace
  • Jedinečná ref. hodnotaknook-field-adjustable-undercabinet-light
  • Skupina výrobkůInterior Lighting
  • Skupina produktůSurface Mounted Lights
  • TypObjekt
  • Datum zveřejnění2024-11-06
  • Číslo vydání1
Klasifikace
  • Kategorie BIMobjectOsvětlení - Surface Mounted
  • Klasifikace IFCUchycení světla
  • Kód Uniclass 2015EF_70_80
  • Popis Uniclass 2015Lighting
  • Kód CSI MasterFormat 201426 51 00
  • Název CSI MasterFormat 2014Interior Lighting
  • Číslo OmniClass23-35 47 11
  • Název OmniClassLighting Fixtures

Dostupnost regionu

Severní Amerika
Spojené státy americké