Publikovat produkty
W34 Ultra-Economy Wallpack Lighting

W34 Ultra-Economy Wallpack Lighting

KEY FEATURES

  • Economy-grade wall pack with traditional look
  • Available in three different sizes/power selectable models:
    • W34S: 35/25/17W
    • W34M: 80/60/40W
    • W34L: 150/100/75W
  • Available field-adjustable CCT: 3000/4000/5000K
  • Voltage ratings: 120-277V
  • 0-10V dimming
  • Suitable for wet locations
  • 5-years, limited warranty
Specifikace
    • COMPLIANCE
      • UL Listed
      • Suitable for wet locations
      • DLC Listed
        • This product is listed by Design Lights Consortium (DLC) as an ultra-efficient premium product that qualifies for the highest tier of rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements.
    • LED CHARACTERISTICS
      • LEDs
        • Long-life, high-efficacy, surface-mount LEDs
      • Color Uniformity
        • RAB's range of Correlated Color Temperature follows the guidelines of the American National Standards for Specifications for the Chromaticity of Solid State Lighting (SLL) Products, ANSI C78.377-2017.
    • OPTICAL
      • Bug Ratings:
        • W34S:
          • BUG Rating 35W: B0 U3 G3
          • BUG Rating 25W: B0 U3 G2
          • BUG Rating 17W: B0 U2 G2
        • W34M:
          • BUG Rating 80W: B1 U3 G5
          • BUG Rating 60W: B1 U3 G4
          • BUG Rating 40W: B1 U3 G3
        • W34L:
          • BUG Rating 150W: B1 U3 G5
          • BUG Rating 100W: B1 U3 G5
          • BUG Rating 75W: B1 U3 G5
    • CONSTRUCTION
      • Cold Weather Starting
        • Minimum starting temperature is -40°C (-40°F)
      • Maximum Ambient Temperature
        • Suitable for use in up to 40°C (104°F)
      • Housing
        • Die-cast aluminum housing
      • Mounting
        • Die-cast backbox with four (4) conduit entry points and knockout pattern for junction box or direct wall mounting. Hinged door for easy re-assembly.
      • Lens
        • Glass
      • Reflector
        • Aluminum
      • Green Technology
        • Mercury and UV free. RoHs-compliant components.
      • Finish
        • Formulated for high durability and long-lasting color
    • ELECTRICAL
      • Drivers
        • W34S:
          • Constant Current, Class 2, 120-277V, 50/60Hz
            • 35W: 120V: 0.33A, 208V: 0.20A, 240V: 0.17A, 277V: 0.15A
            • 25W: 120V: 0.24A, 208V: 0.17A, 240V: 0.14A, 277V: 0.12A
            • 17W: 120V: 0.16A, 208V: 0.11A, 240V: 0.10A, 277V: 0.09A
        • W34M:
          • Constant Current, Class 2, 120-277V, 50/60Hz
            • 80W: 120V: 0.75A, 208V: 0.42A, 240V: 0.346, 277V: 0.34A
            • 60W: 120V: 0.55A, 208V: 0.33A, 240V: 0.27A, 277V: 0.25A
            • 40W: 120V: 0.36A, 208V: 0.22A, 240V: 0.18A, 277V: 0.17A
        • W34L:
          • Constant Current, Class 1, 120-277V, 50/60Hz
            • 150W: 120V: 1.21A, 208V: 0.73A, 240V: 0.63A, 277V: 0.54A
            • 100W: 120V: 0.89A, 208V: 0.48A, 240V: 0.42A, 277V: 0.41A
            • 75W: 120V: 0.61A, 208V: 0.36A, 240V: 0.32A, 277V: 0.31A
      • Dimming Driver:
        • Driver includes dimming control wiring for 0-10V dimming systems. Requires separate 0-10V DC dimming circuit. Dims down to 10%.
      • Photocell:
        • Integrated photocell included with on/off switch
    • OTHER
      • Warranty
        • The RAB 5-year, limited warranty covers light output, driver performance, and paint finish. RAB's warranty is subject to all terms and conditions found at rablighting.com/warranty.
Technická specifikace
  • Jedinečná ref. hodnotaw34-ultra-economy-wallpack-lighting
  • Skupina výrobkůExterior Lighting
  • Skupina produktůWall Pack Lights
  • TypObjekt
  • Datum zveřejnění2024-11-13
  • Číslo vydání1
Klasifikace
  • Kategorie BIMobjectOsvětlení - Nástěnné
  • Klasifikace IFCUchycení světla
  • Kód Uniclass 2015EF_70_80
  • Popis Uniclass 2015Lighting
  • Kód CSI MasterFormat 201426 56 00
  • Název CSI MasterFormat 2014Exterior Lighting
  • Číslo OmniClass23-35 47 11
  • Název OmniClassLighting Fixtures

Dostupnost regionu

Severní Amerika
Spojené státy americké