Publikovat produkty
Rada PA - 215TF Shower Panel Assembly
RADA

Rada PA - 215TF Shower Panel Assembly

Ready to install pre-plumbed shower panel with satin stainless steel finish with integral adjustable TMV3 approved thermostatic mixing valve feeding a Rada TF503 push button timed flow control and Rada vandal resistant shower head. Hot and cold water pipe entry. A pre-plumbed shower panel with integral thermostatic mixing valve, push button timed flow control and vandal resistant shower head.
Specifikace
  • Product Reference

    Rada PA-215TF (1.1613.046 satin stainless steel)

    Rada PA-215TFW (1.1613.047 white powder coated)

    Adjustable spray angle

    Required

    Standard product features

    Rada PA-215TF Shower panel assembly:

    A ready to install, satin finished, stainless steel panel with hot and cold water pipe entry connecting to a concealed Rada 215-t3, TMV3 approved, thermostatic mixing valve, with adjustable temperature selection, feeding a Rada TF503 push button timed flow control and a Rada VR105 vandal resistant chrome plated shower head with integral strainer and flow regulator.

    Units are available with an adjustable spray angle option.

    Rada PA-215TFW Shower panel assembly:

    A ready to install, white powder coated, stainless steel panel with hot and cold water pipe entry connecting to a concealed Rada 215-t3, TMV3 approved, thermostatic mixing valve, feeding a Rada TF503 push button timed flow control and a Rada VR105 vandal resistant chrome plated shower head with integral strainer and flow regulator.

    Units are available with an adjustable spray angle option.

    Dimensions:

    1217 mm high x 192 mm wide x 156 mm deep.

    Connections:

    Inlet - 15 mm compression to both hot and cold feeds.

    Operation:

    • The flow cycle is activated by pressing the flow button.

    • The flow rate is constant and is automatically turned off after approximately 30 seconds.

    • Further economy of water usage can be achieved by means of an internal flow rate adjuster.

    • Showering temperatures can be selected (up to a pre-set maximum temperature) via a rotary control knob.

    Temperature range:

    • Optimum thermostatic control range: 35°C to 45°C.

    • Recommended hot water: 55°C to 65°C.

    • Recommended cold water temperature: 5°C to 20°C.

    • Maximum hot water temperature: 85°C.

    Pressure/ Flow rates:

    • Minimum maintained pressure with 9 litres/minute flow regulator fitted in the shower head: 0.5 bar.

    • Minimum maintained pressure with flow regulators removed: 0.2 bar.

    • Maximum static pressure: 7.0 bar.

    Materials:

    • Panels: Brushed stainless steel or white powder coated finish.

    • Stainless steel braided flexible hoses with EPDM liner throughout.

    • Rada 215-t3 thermostatic mixing valve: DZR brass with chrome plated knob.

    • Timed flow control: Body and some internal components manufactured from copper alloys.

    • Shower head: Chrome plated copper alloy body with engineering plastic spray plate.

    Product Options

    Adjustable spray angle.

Technická specifikace
  • Jedinečná ref. hodnotaRada-PA---215TF-Shower-Panel-Assembly
  • Skupina výrobkůSanitary
  • Skupina produktůShowers
  • TypObjekt
  • Datum zveřejnění2022-08-04
  • Číslo vydání1
  • Výška (mm)1217
  • Šířka (mm)192
  • Hloubka (mm)156
Související
  • Hlavní materiálNerezová ocel
  • Vedlejší materiálMosaz
  • Navrženo vVelká Británie
  • Vyrobeno vVelká Británie
Klasifikace
  • Kategorie BIMobjectSanita - Sprchy
  • Klasifikace IFCObjekt
  • Kód Uniclass 2015Pr_40_20_87_75
  • Popis Uniclass 2015Shower fittings package

Dostupnost regionu

Evropa
Belgie
Německo
Nizozemsko
Velká Británie