Publikovat produkty
Rada PA-V8FW Shower Panel Assembly
RADA

Rada PA-V8FW Shower Panel Assembly

Ready to install pre-plumbed shower panel with white powder coated stainless steel finish with integral V8/3 TMV3 approved thermostatic mixing valve with adjustable flow and temperature control. Single spray handset, hose and robust slide bar. Hot and cold water pipe entry. A pre-plumbed shower panel with integral thermostatic mixing valve, with flow and temperature adjustment and with easy clean single spray handset, flexible hose and slide bar.
Specifikace
  • Product Reference

    Rada V8F (1.1613.048 satin stainless steel)

    Rada V8FW (1.1613.049 white powder coated)

    Standard product features

    Rada PA-V8F Shower panel assembly:

    A ready to install, satin finished, stainless steel panel with hot and cold water pipe entry connecting to a concealed Meynell V8/3, TMV3 approved, thermostatic mixing valve, having single sequential flow and temperature control, with easy clean single spray handset, flexible hose and robust slide bar with easy to use slide mechanism.

    Rada PA-V8FW Shower panel assembly:

    A ready to install, white powder coated, stainless steel panel with hot and cold water pipe entry connecting to a concealed Meynell V8/3, TMV3 approved, thermostatic mixing valve, having single sequential flow and temperature control, with easy clean single spray handset, flexible hose and robust slide bar with easy to use slide mechanism.

    Dimensions:

    1217 mm high x 192 mm wide x 490 mm deep (including shower head).

    Connections:

    Inlet - 15 mm compression to both hot and cold feeds.

    Operation:

    • Flow and temperatures (up to a pre-set maximum) is adjusted via a single sequential lever control.

    • Water delivery is via an easy clean single spray handset with flexible hose and robust slide bar with easy to use slide mechanism.

    Temperature range:

    • Optimum thermostatic control range: 35°C to 45°C.

    • Recommended hot water: 55°C to 65°C.

    • Recommended cold water temperature: 5°C to 20°C.

    • Maximum hot: 85°C.

    Pressure/ Flow rates:

    • Minimum maintained pressure with 9 litres/minute flow regulator fitted in the shower head: 0.5 bar.

    • Minimum maintained pressure with flow regulators removed: 0.2 bar.

    • Maximum static pressure: 7.0 bar.

    Materials:

    • Panels: Brushed stainless steel or white powder coated finish.

    • Stainless steel braided flexible hoses with EPDM liner throughout.

    • Meynell V8/3 thermostatic mixing valve: Body is DZR chrome plated brass with chrome plated lever knob.

    • Slide bar: Brushed stainless steel.

    • All other components: White engineering plastics and polymers.

Technická specifikace
  • Jedinečná ref. hodnotaRada-PA-V8FW-Shower-Panel-Assembly
  • Skupina výrobkůSanitary
  • Skupina produktůShowers
  • TypObjekt
  • Datum zveřejnění2022-08-04
  • Číslo vydání1
  • Výška (mm)1217
  • Šířka (mm)192
  • Hloubka (mm)490
Související
  • Hlavní materiálNerezová ocel
  • Vedlejší materiálMosaz
  • Navrženo vVelká Británie
  • Vyrobeno vVelká Británie
Klasifikace
  • Kategorie BIMobjectSanita - Sprchy
  • Klasifikace IFCObjekt
  • Kód Uniclass 2015Pr_40_20_87_75
  • Popis Uniclass 2015Shower fittings package

Dostupnost regionu

Evropa
Belgie
Německo
Nizozemsko
Velká Británie