Publikovat produkty
Rada VR115 Vandal Resistant Shower Fitting
RADA

Rada VR115 Vandal Resistant Shower Fitting

Vandal resistant shower fitting for connection to concealed pipe work with fixed spray plate and 9 l/min flow regulator. A vandal resistant shower fitting for connection to concealed pipework, with single spray pattern plate with adjustable angle of discharge and 9 litres/minute flow regulator.
Specifikace
  • Product Reference

    Rada VR115 Shower Fitting (1.0.098.83.1)

    Accessories

    300R - Adjustable spray cartridge

    310R - Hard water spray cartridge

    400R - High performance spray cartridge

    VR security kit

    Options

    6 litre flow regulator

    Standard product features

    Connections:

    • 15 mm compression connection to concealed pipework.

    Spray performance:

    • Minimum flow rate 6 litres/minute to achieve fully formed spray pattern.

    Pressure range:

    • Minimum maintained pressure at the inlet: 0.1 bar.

    • Maximum maintained pressure at the inlet: 5.0 bar.

    Temperature range:

    • Designed to accept water supplied between 5°C and 65°C.

    Materials:

    • Spray Body: Brass polished chrome finish.

    • Mounting bush/ inlet nipple: Brass.

    • Spray cartridges: Engineering plastic.

    • Flow regulator: Engineering plastic.

    • Strainer: Stainless steel.

    • VR security plate: Plated mild steel.

    Accessories:

    • 300R Adjustable spray cartridge.

    With Start, Active and Relax modes, chrome finish.

    • 310R Hard water spray cartridge.

    Self-draining with 'push-clean' action, chrome finish.

    • 400R High performance spray cartridge.

    With start, Pulsate and Champagne modes, white finish.

    • VR security kit.

    Concealed mounting plate offering greater security.

    Product Options

    6 litre flow regulator.

Technická specifikace
  • Jedinečná ref. hodnotaRada-VR115-Vandal-Resistant-Shower-Fitting
  • Skupina výrobkůSanitary
  • Skupina produktůShowers
  • TypObjekt
  • Datum zveřejnění2022-08-04
  • Číslo vydání1
  • Výška (mm)67
  • Šířka (mm)67
  • Hloubka (mm)112
Související
  • Hlavní materiálMosaz
  • Vedlejší materiálPlast
  • Navrženo vVelká Británie
  • Vyrobeno vČína
Klasifikace
  • Kategorie BIMobjectSanita - Sprchy
  • Klasifikace IFCObjekt
  • Kód Uniclass 2015Pr_40_20_87_76
  • Popis Uniclass 2015Shower heads

Dostupnost regionu

Evropa
Belgie
Německo
Nizozemsko
Velká Británie