Publikovat produkty
Rada VR2-ES Vandal Resistant Shower Head
RADA

Rada VR2-ES Vandal Resistant Shower Head

Vandal resistant shower fitting for connection to rising surface pipe work with fixed spray plate and 9 l/min flow regulator (6 l/min regulator supplied). Vandal resistant shower head. Features: • Vandal resistant shower head. • Available for exposed or concealed applications. • Combines style with high performance. • Ideal for leisure facilities, secure establishments, schools and student accommodation. • Polished chrome plated to a high standard. • Easy to fit and secure installation.
Specifikace
  • Product Reference

    Rada VR2-CC

    Rada VR2-ES

    Rada VR2-RS

    Accessories

    AD35

    Extended connection nipple. 250 mm x 1/2" BSP parallel nipple.

    Rada riser pipe

    For use with VR2-ES.

    VR security kit

    Concealed mounting kit, for use with VR2-RS and CC.

    Standard product features

    Size (w x h x d):

    70 x 67 x 105 mm.

    Materials:

    • Body: Brass, chrome finish.

    • Spray cartridge: Engineering plastic.

    Temperature range:

    Designed to accept water supplied between 5–90°C.

    Pressure range:

    • Recommended minimum maintained pressure at the inlet: 0.2 bar.

    • Maximum maintained pressure at the inlet of the fitting: 0.5 bar.

    Spray performance:

    Minimum flow rate required: 4.5 litres/ minute.

    Product Options

    Product reference:

    - Rada VR2-CC:

    For connection to concealed pipework. 15 mm compression fitting connection.

    - Rada VR2-ES:

    For connection to rising surface pipework. 15 mm push fit pipe connection.

    - Rada VR2-RS:

    For connection to concealed pipework. 1/2" BSP connection.

Technická specifikace
  • Jedinečná ref. hodnotaRada-VR2-ES-Vandal-Resistant-Shower-Head
  • Skupina výrobkůSanitary
  • Skupina produktůShowers
  • TypObjekt
  • Datum zveřejnění2022-08-04
  • Číslo vydání1
  • Výška (mm)67
  • Šířka (mm)70
  • Hloubka (mm)105
Související
  • Hlavní materiálMosaz
  • Vedlejší materiálPlast
  • Navrženo vVelká Británie
  • Vyrobeno vČína
Klasifikace
  • Kategorie BIMobjectSanita - Sprchy
  • Klasifikace IFCObjekt
  • Kód Uniclass 2015Pr_40_20_87_76
  • Popis Uniclass 2015Shower heads

Dostupnost regionu

Evropa
Belgie
Německo
Nizozemsko
Velká Británie