Publikovat produkty
Radostat™, Responsive Indoor Air Protection from Radon Peaks

Radostat™, Responsive Indoor Air Protection from Radon Peaks

RADOSTAT™ is the first instrument to pilot any active system for radon elimination. It continuously detects the presence of radon and activates the ventilation system during excessive concentrations beyond 150Bq/m³The RADOSTAT™ also creates an effective anti-radon barrier in a dwelling by putting rooms in a slightly positive pressure, keeping radon gas out.
Active systems are the most effective and economical way to address radon in dwellings. The RADOSTAT™ responds to the amount of radon detected, powering at a level sufficient to prevent radon accumulation.

  • latest patented nuclear sensor technology
  • real-time dynamic detection
  • discreet design, integrated into existing
  • ventilation system
  • economical, save 80% of energy by stopping
  • ventilation when not required
  • wireless capability
  • superior sensitivity at 150 Bq/m3
  • automatic, no setting is required
  • 2 year warranty
Technická specifikace
  • Jedinečná ref. hodnotaradon-radostat
  • Skupina výrobkůAir Pollution Detectors
  • Skupina produktůRadon Mitigation Solutions
  • TypObjekt
  • Datum zveřejnění2016-06-14
  • Číslo vydání1
Klasifikace
  • Kategorie BIMobjectElektronika - Komunikace

Dostupnost regionu

Severní Amerika
Spojené státy americké