Publikovat produkty
Grease separator manhole Ø800
Rasan

Grease separator manhole Ø800

The manholes for sanitation of the RASAN brand consist of several elements made of PE by elements made of PE using the rotational moulding technique.

The manholes for sanitation are made of several elements made of PE using the rotational moulding technique.

The manholes are supplied with the desired height and for this purpose these elements are welded together; or they are supplied in single pieces and are joined together on site by means of a rubber gasket.

In both cases the union is perfect and watertight between the different pieces, which are provided with which are provided with reinforcement ribs, resulting in a highly resistant assembly to the high resistance to earth pressure.

RASAN manholes are manufactured in the following diameters:

D800

D1000

D1200

D2000

Specifikace
  • Grease separator pit PE RASAN system D=1000 mm, max. height 2.50 m, with reducer at the top D=600 mm, flat bottom, built-in ducks. 2.50 m, with reducer to mouth of D=600 mm at the top, flat bottom, built-in ducks, including special RSG multiple inlet connections with elastic joint union sleeve, special RSG outlet and ventilation, built-in, placed on HA-25/P/40/l concrete slab, 20 cm thick, completely levelled and installed (not including manhole cover, excavation or external perimeter filling), according to CTE DB-HS-5 and UNE-EN 1825-1:2005.

Technická specifikace
  • Jedinečná ref. hodnotapozo-separador-grasas-800
  • Skupina výrobkůPOZO PE
  • Skupina produktůSEPARADOR DE GRASAS
  • TypObjekt
  • Datum zveřejnění2022-01-25
  • Číslo vydání1
  • Šířka (mm)800
Související
  • Hlavní materiálPolyethylen
  • Navrženo vŠpanělsko
  • Vyrobeno vŠpanělsko
Klasifikace
  • Kategorie BIMobjectInstalace - Instalace
  • Klasifikace IFCPrvek budovy
  • Kód ETIMEG000005
  • Název ETIMSub-floor systems