Publikovat produkty
XTherm Condensing Boilers, 2505-4005
Raypak

XTherm Condensing Boilers, 2505-4005

The all-new XTherm - vertical modulating condensing boiler, in sizes from 2505 to 4000 MBTU. XTherm combines time-honored high-recovery copper fin technology with cutting-edge control and combustion advancements. The owner can enjoy broad installation flexibility, easy commissioning, and long-term reliability.

Features:

  • 96% efficiency at full fire.  Condensing. Cat IV venting required.
  • Cast-iron headers and pumps with copper finned-tube primary heat exchanger.  Brass headers and cupro-nickel tubes available as options. CSA Low Lead Certified 0.25% Lead
  • Minimum continuous inlet water temperature (50°F).
  • Electronic modulating gas valve and burner, up to 11 to 1 turn down.
  • On-board diagnostic center, real English, no codes.
  • All models indoor/outdoor construction.
  • Complete cabinet protects all controls and wiring.
  • Certified under BAAQMD rule 7 - Low NOx.
  • Suitable for altitudes up to 10,000 ft. (derate above 5,000 ft.).
  • Primary-secondary piping required.
  • 0-10 VDC Remote set-point BMS Interface.
  • 0-10 VDC Direct Drive.
  • Available for natural gas or propane.
  • VERSA IC® control package with built-in outdoor reset function. 7" touchscreen display, including system sensor, indirect sensor & indirect supply sensor.
  • Cascade control of up to 8 units, no external sequencer required.
  • Cascade in parallel or sequential modulation modes.
  • Modbus® RTU port (RS485).


Options:

  • Outdoor air Sensor (B-32)
  • Indirect DHW sensor
  • BACNet IP, BACnet MS/TP, Modbus TCP, N2 Metasys (B-85)
  • Lonworks (B-86)
  • Alarm with 4” Bell (E-5)
  • Low Water Cutoff (F-10)
  • Condensate Neutralizer (Z-12)
Specifikace
  • The XTherm combines the proven capability of a finned copper tube heat exchanger with a stainless steel condensing heat exchanger to maximize thermal efficiency and provide long-term reliability. 

    • 96% thermal efficiency at full rate 
    • 100% factory fire-tested 
    • VERSA IC® modulating controller with 7" color touchscreen display 
    • Raymote™ IoT connectivity standard 
    • Full electronic modulation, constant ratio up to 11:1 turndown 
    • Full safety diagnostics with history 
    • Status display lights 
    • Cascade up to 8 heaters - no external sequencer required 
    • Cascade in parallel or sequential modulation modes 
    • Modbus RTU BMS port 
    • CSA low-lead certified ≤ .25% lead 
    • Maximum outlet water temperature: 235°F (112°F) 
    • Minimum inlet water temperature: 50°F (10°F) 
    • Limited 25-year thermal shock warranty 
    • Limited 5-year copper/10-year cupronickel primary heat exchanger warranty 
    • Limited 10-year stainless steel condensing heat exchanger warranty 
    • BAAQMD Rule 9-7 certified, Low NOx < 30 ppm 
    • Primary/secondary plumbing mandatory for proper operation 
    • Proudly assembled in the USA
Technická specifikace
  • Jedinečná ref. hodnotaXTherm-Condensing-Boilers-2505-4005
  • Skupina výrobkůBoilers & Water Heaters
  • Skupina produktůHydronic Boilers
  • TypObjekt
  • Datum zveřejnění2020-10-01
  • Číslo vydání1
Související
  • Navrženo vSpojené státy americké
  • Vyrobeno vSpojené státy americké
Klasifikace
  • Kategorie BIMobjectHVAC - Bojlery
  • Klasifikace IFCBojler
  • Kód ETIMEG015210
  • Název ETIMBoilers and heaters
  • Název UNSPSCBoilers
  • Kód UNSPSC401020
  • Kód Uniclass 2015Pr_60_60_08_34
  • Popis Uniclass 2015Gas fired condensing boilers
  • Kód CSI MasterFormat 201423 52 16
  • Název CSI MasterFormat 2014Condensing Boilers
  • Číslo OmniClass23-33 11 13
  • Název OmniClassCondensing Boilers
  • Kód CSI UniFormat IID3090
  • Název CSI UniFormat IIOther HVAC Systems & Equipment

Dostupnost regionu

Severní Amerika
Kanada
Spojené státy americké