Publikovat produkty
 Insulation panel ECOBUILD PANEL (Density - 120 kg/m³)
 Insulation panel ECOBUILD PANEL (Density - 120 kg/m³)

    Insulation panel ECOBUILD PANEL (Density - 120 kg/m³)

    ECOBUILD is a low-density wood fiber insulation panel with excellent thermal and acoustic insulation properties and breathability. We emphasize that its low density contributes to better thermal insulation performance during cold periods. It is the ideal complement for insulating traditional masonry constructions, as well as wooden or metal frame structures. Its mechanical strength makes it suitable for application on surfaces subject to low stress, such as frame walls and roofs.

    Technická specifikace
    • Jedinečná ref. hodnotaecobuild-panel-density-120-kg-m
    • TypObjekt
    • Datum zveřejnění2025-06-12
    • Číslo vydání1
    Související
    • Navrženo vItálie
    • Vyrobeno vItálie
    Klasifikace
    • Kategorie BIMobjectStavební materiály - Izolace

    Dostupnost regionu

    Evropa
    Černá Hora
    Chorvatsko
    Francie
    Itálie
    Kypr
    Malta
    Portugalsko
    Španělsko