Publikovat produkty
 Insulation panel XWOOD PANEL (Density - 150 kg/m³)

Insulation panel XWOOD PANEL (Density - 150 kg/m³)

XWOOD is a medium-density wood fiber insulation panel with excellent thermal and acoustic insulation properties and breathability. Its intermediate density ensures a balanced thermal insulation performance throughout the seasons. It is compatible with breathable insulation systems and can be applied to surfaces made of wood, brick, stone, and concrete. Additionally, thanks to its rigid structure, it can be easily plastered. Its mechanical strength makes it suitable for application on surfaces subject to moderate stress, such as walls, roofs, ceilings, and insulation systems.

XWood panel is officially approved by the laboratory of Mapei S.r.l. for the compatibility with glues and plasters MAPETHERM AR1, MAPETHERM AR1 GG e MAPETHERM AR1 MAXI.


Technická specifikace
  • Jedinečná ref. hodnotaxwood-panel-density-150-kg-m
  • TypObjekt
  • Datum zveřejnění2025-06-12
  • Číslo vydání1
Související
  • Navrženo vItálie
  • Vyrobeno vItálie
Klasifikace
  • Kategorie BIMobjectStavební materiály - Izolace

Dostupnost regionu

Evropa
Černá Hora
Chorvatsko
Francie
Itálie
Kypr
Malta
Portugalsko
Španělsko