Publikovat produkty
Camargue Skye Pergola
Camargue Skye Pergola
Camargue Skye Pergola
Camargue Skye Pergola
Camargue Skye Pergola
    Renson Inc

    Camargue Skye Pergola

    RETRACTABLE LOUVRES

    Camargue® Skye®; gives you a sense of openness and a sense of protection at the same time. The aluminum louvres in the roof of this pergola can be rotated as you wish, and you can even slide the roof fully open using the patented S-drive technology. As such, this pergola with a retractable roof is ideal for letting in maximum sunlight in winter and gazing at the starry sky in summer. When needed, the double-walled louvres are ready to stop any rain, snow or wind from getting in. Rotate the louvres in your pergola to the ideal position to let in just the amount of sunlight you prefer — and on hot days, the open louvres allow warm air to escape easily. 

    This pergola is not just extremely functional, it looks extremely sleek too. All wiring, anchoring and water drainage is invisibly concealed. Your pergola with a retractable roof can be installed both as a freestanding or lean-to structure. The possibilities for customization are endless: go for windproof screens, Loggia® or glass sliding panels as side elements, for example, or create a cozy atmosphere with LED lighting and a music or heating system.

    Specifikace
      • Pergola with fully retractable roof
      • Durable rotation and sliding technology thanks to patented S-drive technology
      • All accessories are beautifully integrated
      • Multi-part coupling in span direction, can also be retrofitted

      TECHNICAL SPECIFICATIONS

      Roof dimensions:
      Width
      Depth

      4,5 m maximum
      6,2 m maximum
      Passage height2,8 m maximum
      Expandablemultiple parts or pivot
      Rotation of slats
      Maximum 145°
      Wind guarantee with closed roof
      Tot 120 km/u
      Water drainage
      150 l/m2 u
      Load-bearing capacity
      100 kg/m2
    Technická specifikace
    • Jedinečná ref. hodnotacamargue-skye-pergola
    • Skupina výrobkůPergolas or Garden Rooms
    • Skupina produktůPergolas
    • TypObjekt
    • Datum zveřejnění2023-03-24
    • Číslo vydání1
    Související
    • Navrženo vBelgie
    • Vyrobeno vBelgie
    Klasifikace
    • Kategorie BIMobjectKonstrukce - Stínící Systémy
    • Název UNSPSCCanopy
    • Kód UNSPSC30151902
    • Kód CSI MasterFormat 201410 73 16
    • Název CSI MasterFormat 2014Canopies
    • Číslo OmniClass23-17 21 11 11 13
    • Název OmniClassLouvered Canopies