Používáním našich služeb souhlasíte s naším použitím cookies tady !

souhlasím
;

Aerotermo Tech 55

Číslo položky: Aerotermo_Tech_55
Výrobce: Robur
Kategorie produktu: Fan heaters
Skupina produktu: Fan Heater
Šířka (mm): 1180
Výška (mm): 580
Hloubka (mm): 650
Datum publikování: 2021-01-12
Číslo vydání: 1
Typ: Objekt
Stáhnout (1)

55 kW Tech Air Handler

The Tech Air Handler has been designed to generate an air flow, moved by the fan (s) which exchanges heat with the multi-row finned coil, inside which circulates water (hot or cold).
The appliance is suitable for use in medium and large sized buildings and premises, of an industrial, artisanal, sports and commercial type.
The unit must not be used in environments with particularly aggressive atmospheres which can generate corrosion or rust on the metal parts of the components that make up the unit heater.
The casing, made of EPP (expanded polypropylene), resists impacts and reduces the weight of the appliance.
It is possible to use the fan with 3 different fan speeds, using the special optional ground control.

Mechanical and thermo-hydraulic components
- Multi-row finned coil with aluminum fins.
- 3-speed axial fan (2 fans for model 55).
- Individually adjustable horizontal front flaps, for directing the outgoing air flow.
- Support bracket to facilitate installation.
- Automatic air vent valve inside the water pipe and finned coil.
- EPP jacket.
- Integrated condensate collection tray for air conditioning operation.

Control and safety devices
- Contact ventilation thermostat, placed on the hot water inlet pipe, to avoid starting with cold air flow.


Materiál hlavní: Aluminium
Sekundární materiál: Expanded Polypropylene
Navrženo: Italy
Vyrobeno: Italy
Hmotnost netto (Kg): 37.9

BIMobject kategorie: HVAC - VZT
IFC klasifikace: Air Terminal
UNSPSC název: Fans
UNSPSC kód: 40101604
Uniclass 1.4 Kód: JU81
Uniclass 1.4 Popis: Air handling units
Uniclass 2.0 Kód: PR-04-03
Uniclass 2.0 Popis: Air Handling Units
Uniclass 2015 Kód: Pr_60_65_03
Uniclass 2015 Popis: Air handling units
NBS Reference Kód: 04-03
NBS Reference Popis: Air Handling Units
CSI MasterFormat 2014 Code: 23 00 00
CSI MasterFormat 2014 Title: Heating, Ventilating, and Air Conditioning (HVAC)
Číslo OmniClass: 23-33 41 00
Název OmniClass: HVAC Air Terminals
CSI UniFormat II Code: D3050
CSI UniFormat II Title: Terminal & Package Units
Tento produkt je k dispozici v:
Europe
  • Italy

BIMobject SEEK Properties

HVAC - Other

Název Hodnota
Depth 650 mm
Height 580 mm
Length 1180 mm
Material Aluminium

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Název Hodnota
Length 1180 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Název Hodnota
Material Aluminium

BIMobject®