Používáním našich služeb souhlasíte s naším použitím cookies tady !

souhlasím
;

GA ACF

Číslo položky: ga_acf
Výrobce: Robur
Kategorie produktu: Heat Pumps
Skupina produktu: Cooling
Šířka (mm): 854
Výška (mm): 1445
Hloubka (mm): 1260
Datum publikování: 2020-07-23
Číslo vydání: 1
Typ: Objekt
Stáhnout (16)

Air-Water absorption 17 kW chillers powered by natural gas/LPG

Based on the thermodynamic absorption cycle, the appliance (17,72 kW at A35W7)  produces chilled water using natural gas (or LPG) as primary energy and dissipating heat directly to the outside air. The thermodynamic cycle takes place within a hermetically sealed circuit, in welded construction, perfectly tight, factory-tested, which does not require any maintenance or coolant top-ups.

Mechanical and thermo-hydraulic components

  • Steel sealed circuit, externally treated with epoxy paint. 
  • Multigas pre-mixing burner equipped with ignition and flame detection managed by an electronic control unit. 
  • Titanium stainless steel shell-and-tube water exchanger (evaporator), externally insulated. 
  • Air exchanger (condenser) with finned coil, with steel pipe and aluminium fins.
  • Variable-flow microprocessor-controlled helicoidal motor-fan.


Versions
The GA ACF unit is available in the following versions: 

  • ACF standard, for residential/retail/industrial cooling systems with chilled water up to +3 °C. 
  • HR with heat recovery exchanger, for residential/retail/industrial cooling systems with chilled water up to +3 °C, plus recovery exchanger hot water up to +80 °C (e.g. DHW production). 
  • TK for heavy duty use, for process systems and applications with chilled water up to +3 °C, in continuous operation year round. 
  • HT for very hot climates, for residential/retail/industrial cooling systems with chilled water up to +5 °C, with outside air up to 50 °C.
  • LB for negative temperatures, for cooling systems with chilled water up to -10 °C (glycol indispensable). Models ACF, TK, LB and HT have 2 chilled water inlet/outlet fittings, model HR has 4 chilled water and heat recovery exchanger hot water inlet/outlet fittings


Available in Standard and Silenced fan versions.


Materiál hlavní: Steel
Sekundární materiál: Plastic
Navrženo: Italy
Vyrobeno: Italy
Hmotnost netto (Kg): 390

BIMobject kategorie: HVAC - VZT
IFC klasifikace: Chiller
UNSPSC název: Heat pumps
UNSPSC kód: 40101806
Uniclass 1.4 Kód: L7524
Uniclass 1.4 Popis: Heat pumps
Uniclass 2.0 Kód: PR-68-38
Uniclass 2.0 Popis: Heat Pumps
Uniclass 2015 Kód: Pr_70_60_37
Uniclass 2015 Popis: Heat pumps
NBS Reference Kód: 68-38
NBS Reference Popis: Heat Pumps
CSI MasterFormat 2014 Code: 23 81 43
CSI MasterFormat 2014 Title: Air-Source Unitary Heat Pumps
Číslo OmniClass: 23-33 17 00
Název OmniClass: Heat Pumps
CSI UniFormat II Code: D3030
CSI UniFormat II Title: Cooling Generating Systems
Tento produkt je k dispozici v:
Middle East
  • Saudi Arabia
North America
  • Canada
  • Mexico
  • United States
South America
  • Brazil

BIMobject®