Publikovat produkty
Rockacier C Soudable (FR)
ROCKWOOL

Rockacier C Soudable (FR)

[Product by ROCKWOOL France S.A.S. Please check availability in your country]

Rockacier C Soudable is a single high-density stone wool insulating panel, coated with a layer of bitumen and a thermo-fusible film. The orientation of the fibres is controlled during manufacture, providing enhanced mechanical performance.

APPLICATION
It is used for inaccessible flat roof insulation made of ribbed steel sheets with specific applications like flat roofs with technical zones, green roofs and under photovoltaic panels systems (Classe C).

ADVANTAGES :
Can be used in equipment zones and green and photovoltaic flat roofs (excellent mechanical strength due to straightened fibres).
Thermal (including summer comfort) and acoustic performance.
More efficient installation due to the Long Length format (2400x600mm and 2400x1200mm, not available for all thicknesses).
Non-combustible (Euroclasse A1).
Dimensional stability.
Rot-proof and non-hydrophilic.
Complete waterproofing adhesion: the bituminous membrane is welded to the insulation panel, guaranteeing better cohesion of the laminate.

Specifikace
  • Stone wool insulation mono-density board with bitumen film on top. Thermal conductivity (ACERMI) = 0,040 W/m.K Density : 145 kg/m3
Technická specifikace
  • Jedinečná ref. hodnotaRWF_ROCKACIER_C_SOUDABLE
  • Skupina výrobkůInsulation
  • Skupina produktůFlat Roof Insulation
  • TypObjekt
  • Datum zveřejnění2018-09-12
  • Číslo vydání1
  • Výška (mm)1200
  • Šířka (mm)1000
  • Hloubka (mm)160
Související
  • Hlavní materiálMinerální vata
  • Navrženo vFrancie
  • Vyrobeno vFrancie
Klasifikace
  • Kategorie BIMobjectStavební materiály - Izolace
  • Klasifikace IFCZeď
  • Kód Uniclass 2015Pr_25_57_06_53
  • Popis Uniclass 2015Mineral wool insulation
  • Kód CSI MasterFormat 201407 21 13.19
  • Název CSI MasterFormat 2014Mineral Board Insulation
  • Číslo OmniClass23-13 25 21 15 13
  • Název OmniClassRock Wool Blanket Sound Isolation Insulation

Dostupnost regionu

Afrika Evropa
Alžírsko
Francie
Jihoafrická republika
Lybie
Maroko
Mauritánie
Pobřeží slonoviny
Senegal
Tunisko
Západní Sahara