Publikovat produkty
BLD723 Bold Line Wind Driven Rain Resistant Louver
BLD723 Bold Line Wind Driven Rain Resistant Louver
BLD723 Bold Line Wind Driven Rain Resistant Louver
BLD723 Bold Line Wind Driven Rain Resistant Louver
BLD723 Bold Line Wind Driven Rain Resistant Louver
BLD723 Bold Line Wind Driven Rain Resistant Louver
BLD723 Bold Line Wind Driven Rain Resistant Louver
BLD723 Bold Line Wind Driven Rain Resistant Louver
    Ruskin

    BLD723 Bold Line Wind Driven Rain Resistant Louver

    The BLD723 is a bold line louver with a 7” deep wind-driven rain accent blade and 5” deep wind-driven rain style blade in a variety of configurations for aesthetics. The BLD723 also has hidden mullion for continuous blade architectural look.
    Features

    • 46% Free Area
    • 30 psf
    • Published performance ratings based on testing in accordance with AMCA 500-L
    • Hidden mullion for continuous blade architectural look
    • Closely spaced horizontal blades minimize wind-driven rain reducing damage and additional operating expenses
    • Beginning point of water is above 1250 fpm
    • Aluminum construction for low maintenance and high resistance to corrosion
    Specifikace
    • Furnish and install louvers as hereinafter specified where shown on plans or as described in schedules. Louvers shall be stationary type with downspouts in jambs and mullions. Louvers shall have a minimum of 46% free area based on a 48” wide x 48” high (1219 x1219) size. Stationary blades shall be contained within a 7” (1.8) frame. Louver components (heads, jambs, sills, blades, & mullions) shall be factory assembled by the louver manufacturer. Louver sizes too large for shipping shall be built up the contractor from factory assembled louver sections to provide overall sizes required.

      Material
      Frame: .094” (2.4) wall thickness.
      Blades: 7” accent blade, 0.070” (1.8) 6063T6 extruded aluminum.
      5”, 0.060” (1.5) 6063T6 extruded aluminum.
      Screen: 5/8” x .040” (16 x 1) expanded, flattened aluminum bird screen in removable frame.
      Finish: Select finish specification from Ruskin Finishes Brochure.



    Technická specifikace
    • Jedinečná ref. hodnotaBLD723
    • Skupina výrobkůFixed Exterior Louvers and Grilles
    • Skupina produktůWind-Driven Louvers
    • TypObjekt
    • Datum zveřejnění2022-07-28
    • Číslo vydání1
    Související
    • Hlavní materiálHliník
    Klasifikace
    • Kategorie BIMobjectDveře - Žaluzie

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké