Publikovat produkty
CFP-ECM Frontal Connections
Sabiana

CFP-ECM Frontal Connections

It represents a combination of innovative aesthetics and functionality in an air conditioning system. They are designed to efficiently heat, cool and ventilate buildings with large windows or doors. The wide range of models includes solutions which can be customised depending on architectural requirements with diffusion grids in a variety of materials and colours. All the units are supplied with low energy consumption electronic motors. A large variety of control and regulation accessories is available. Floor fan coils are used inside private homes, on verandas, in public offices and buildings and in exhibition and commercial areas. The choice of Carisma Floor appliances has a host of advantages: • Low energy consumption ECM motor - Low noise - Flexibility - Advanced design - Easy to install
Technická specifikace
  • Jedinečná ref. hodnotaCFP-ECM-Frontal-Connections
  • Skupina výrobkůFrontal Connections
  • Skupina produktůECM
  • TypObjekt
  • Datum zveřejnění2019-04-03
  • Číslo vydání1
Související
  • Hlavní materiálHliník
  • Navrženo vItálie
  • Vyrobeno vItálie
Klasifikace
  • Kategorie BIMobjectHVAC - Klimatizace
  • Název UNSPSCAir conditioners
  • Kód UNSPSC40101701