Publikovat produkty
Carisma Fly ECM 1-2-3-4 EN - Fan coil
Sabiana

Carisma Fly ECM 1-2-3-4 EN - Fan coil

Carisma Fly is the high wall fan coil unit designed and manufactured in Italy by Sabiana, in 4 sizes and many different models. Fly is easy to install like a standard fan coil: without decreasing the emission and without any extra frame, 2 way or 3 way valves and condensate pump can be mounted into the casing. The modern and appealing design of the unit in RAL 9003 colour allows the use of Fly in any environment. Fly is available with standard AC motors or low energy EC motors and in the following versions: with wired wall control, infra-red remote control, MB electronic board for Modbus management and electric heating coil. The units are for 2 pipe installations only. All the Fly models perform very low electric consumption and extremely quite sound levels according to the request of today’s new projects.
Technická specifikace
  • Jedinečná ref. hodnotaCarisma-Fly-ECM-1-2-3-4-EN
  • Skupina výrobkůCarisma
  • Skupina produktůFly ECM
  • TypObjekt
  • Datum zveřejnění2019-02-22
  • Číslo vydání1
Související
  • Hlavní materiálHliník
  • Navrženo vItálie
  • Vyrobeno vItálie
Klasifikace
  • Kategorie BIMobjectHVAC - Klimatizace
  • Název UNSPSCAir conditioners
  • Kód UNSPSC40101701
  • Kód Uniclass 2015EF_65_80
  • Popis Uniclass 2015Air conditioning
  • Kód CSI MasterFormat 201423 00 00
  • Název CSI MasterFormat 2014Heating, Ventilating, and Air Conditioning (HVAC)
  • Číslo OmniClass23-33 39 11
  • Název OmniClassAir Conditioners