Publikovat produkty
SEIREPOX 10W Water-based epoxy paint
Seire

SEIREPOX 10W Water-based epoxy paint

SEIREPOX 10W is a water-based, two-component epoxy paint, with visible end of pot life, which tolerates damp surfaces. SEIREPOX 10W gives coated surfaces waterproofing, ease of cleaning and medium mechanical and chemical performance, as well as providing for easy maintenance. Satin finish – gloss. Material free from volatile organic solvents. After hardening, SEIREPOX 10W is waterproof, resistant to chemical agents, frost and weathering, and is water vapour breathable.
Specifikace
  • Mixing ratio: As indicated on packaging. Density: Approx. 1,3 Kg/l Yield: 0,2-0,3 kg/m2 per coat Workability time (20°C): Approx. 40 minutes. Dry to touch (20°C): After 6 h. approx. Full cure (20°C): 7 days. Packaging: Kits of 10 kg and 25 kg net (A+B). Storage: Approx. 12 months in a dry place and in original unopened packaging.
Technická specifikace
  • Jedinečná ref. hodnotaseirepox-10w
  • Skupina výrobkůFlooring and Coating
  • Skupina produktůPaints and Coatings - Epoxies
  • TypObjekt
  • Datum zveřejnění2019-10-24
  • Číslo vydání1
Související
  • Navrženo vŠpanělsko
  • Vyrobeno vŠpanělsko
Klasifikace
  • Kategorie BIMobjectPodlahy - Podlahové Systémy
  • Klasifikace IFCFloor
  • Název UNSPSCFlooring
  • Kód UNSPSC301617
  • Kód Uniclass 2015Pr_35_31_68
  • Popis Uniclass 2015Protective coatings
  • Kód CSI MasterFormat 201409 97 26
  • Název CSI MasterFormat 2014Cementitious Coatings
  • Číslo OmniClass23-15 17 29
  • Název OmniClassFloor Finishing Coatings

Dostupnost regionu

Evropa Oceánie
Španělsko
Nový Zéland