Publikovat produkty
SEIREPOX R CONDUCTIVO Conductive epoxy paint
Seire

SEIREPOX R CONDUCTIVO Conductive epoxy paint

SEIREPOX R CONDUCTIVO is a two component, solvent-free epoxy paint used to execute conductive/static-dissipative flooring, with a smooth and coloured finish; it is easy to clean, waterproof, and provides high mechanical and chemical performance and easy maintenance and repair/repainting.

To execute an anti-static finish with high surface conductivity with SEIREPOX R CONDUCTIVO, it is not essential to apply a superconductor primer.

If high transverse conductivity is desired on the flooring itself, use of a classic system is recommended with superconductor primer such as SEIREPOX IMPRIMACI.N CONDUCTIVO with an earthed copper grid.

Specifikace
  • MIXING RATIO:
    As indicated on packaging.

    DENSITY:
    Approx. 1,4 Kg/litre

    YIELD:
    Approx. 250 g/m² and layer

    WORKABILITY TIME (20°C):
    Approx. 30 min

    DRY TO TOUCH (20°C):
    Approx. 24 hours

    WALKABLE:
    Approx. 48 h

    FINAL STRENGTHS:
    After approx. 7 days

    RESISTIVITY (DIN 51953):
    < 500 kΩ

    PACKAGING:
    Kits of 25 kg net.

    STORAGE:
    Approx.. 6 months in a dry place and in original unopened packaging.

Technická specifikace
  • Jedinečná ref. hodnotaseirepox-r-conductivo
  • Skupina výrobkůFlooring and Coating
  • Skupina produktůPaints and Coatings - Epoxies
  • TypObjekt
  • Datum zveřejnění2019-10-24
  • Číslo vydání1
Související
  • Navrženo vŠpanělsko
  • Vyrobeno vŠpanělsko
Klasifikace
  • Kategorie BIMobjectPodlahy - Podlahové Systémy
  • Klasifikace IFCFloor
  • Název UNSPSCFlooring
  • Kód UNSPSC301617
  • Kód Uniclass 2015Pr_35_31_68
  • Popis Uniclass 2015Protective coatings
  • Kód CSI MasterFormat 201409 97 26
  • Název CSI MasterFormat 2014Cementitious Coatings
  • Číslo OmniClass23-15 17 29
  • Název OmniClassFloor Finishing Coatings

Dostupnost regionu

Evropa
Polsko
Španělsko