Publikovat produkty
Heavy-duty, polyurethane floor system with a well defined profile Sika® Ucrete® DP20
Sika

Heavy-duty, polyurethane floor system with a well defined profile Sika® Ucrete® DP20

Sika® Ucrete® DP20 is a heavy-duty, polyurethane flooring system with a defined profile for slip resistance. It provides very good resistance to aggressive chemicals, heavy impact and high temperatures.

USES

Sika® Ucrete® DP20 may only be used by experienced professionals.

Sika® Ucrete® DP20 is used within wet and dry process areas including the following application areas:

  • Food and beverage facilities
  • Pharmaceutical facilities
  • Chemical and processing facilities

    Please note:

    The Product may only be used by experienced professionals.

FEATURES

  • Expert installation by fully trained and licensed applicators
  • Suitable for application on to 7-day-old concrete and 3-day-old polymer screed
  • Resistant to bacterial or mould growth
  • Very good mechanical resistance
  • Impermeable to liquids
  • Very good temperature resistance
  • Very good resistance to staining from a specific range of chemicals and food industry products
  • Non-tainting from the end of mixing
  • Electrostatically conductive
Specifikace
  • Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1,5 MPa. Slip resistance: EN 13038-4 pendulum test (wet floor using 4S rubber): 45 – 55 Conformity to DIN51130: R12 / R13 V4 Thermal resistance: 4 mm thickness: Minimum Service Temperature (ºC): -15 ºC; Maximum Service Temperature (ºC): +70 ºC 6 mm thickness: Minimum Service Temperature (ºC): -25 ºC; Maximum Service Temperature (ºC): +80 ºC; Steam cleanable: Lightly 9 mm thickness: Minimum Service Temperature (ºC): -40 ºC; Maximum Service Temperature (ºC): +120 ºC; Steam cleanable: Fully Colors: Red, yellow, green, orange, grey, cream, blue and green/Brown
Technická specifikace
  • Jedinečná ref. hodnotasika_ucrete_dp20
  • Skupina výrobkůFlooring
  • Skupina produktůPU Hybrid
  • TypObjekt
  • Datum zveřejnění2024-04-01
  • Číslo vydání1
Související
  • Hlavní materiál2C Polyuretan
  • Vedlejší materiálCement
Klasifikace
  • Kategorie BIMobjectPodlahy - Coatings & Coverings
  • Klasifikace IFCPrvek budovy
  • Kód Uniclass 2015Pr_35_31_68_70
  • Popis Uniclass 2015Resin floor coatings
  • Kód CSI MasterFormat 201409 67 23
  • Název CSI MasterFormat 2014Resinous Flooring
  • Číslo OmniClass23-15 17 29
  • Název OmniClassFloor Finishing Coatings

Dostupnost regionu

Evropa Asie Afrika Jižní Amerika Oceánie Severní Amerika