Publikovat produkty
Heavy-duty, flow-applied, coloured-quartz polyurethane floor system Sika® Ucrete® HPQ
Sika

Heavy-duty, flow-applied, coloured-quartz polyurethane floor system Sika® Ucrete® HPQ

Sika® Ucrete® HPQ is a heavy-duty, flow-applied resin floor with an aesthetic coloured quartz screed finish. It provides good resistance to aggressive chemicals, heavy impact and high temperatures.

USES

Sika® Ucrete® HPQ may only be used by experienced professionals.

Sika® Ucrete® HPQ is used within wet and dry process areas including the following application areas:

  • Food and beverage facilities
  • Pharmaceutical facilities
  • Chemical and processing facilities

    Please note:

  • The Product may only be used by experienced professionals.

FEATURES

  • Expert installation by fully trained and licensed applicators
  • Suitable for application on to 7-day-old concrete and 3-day-old polymer screed
  • Very good mechanical resistance
  • Impermeable to liquids
  • Non-tainting after curing
  • Good temperature resistance
  • Very good resistance to staining from a specific range of chemicals and food industry products
Specifikace
  • Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1,5 MPa. Slip resistance: EN 13036-4 pendulum test (wet floor using 4S rubber): 36 - 45 Conformity to DIN51130: R11 Thermal resistance: 4 mm thickness: Minimum service Tª: -15ºC; Maximum service Tª: +70ºC; 6 mm thickness: Minimum service Tª: -25ºC; Maximum service Tª: +80ºC; Steam cleanable: Lightly Colors: A range of attractive coloured quartz blends, Constable, Da Vinci, Goya, Lowry, Matisse, Monet, Picasso, Renoir, Titian, Turner
Technická specifikace
  • Jedinečná ref. hodnotasika_ucrete_hpq
  • Skupina výrobkůFlooring
  • Skupina produktůPU Hybrid
  • TypObjekt
  • Datum zveřejnění2024-04-01
  • Číslo vydání1
Související
  • Hlavní materiál2C Polyuretan
  • Vedlejší materiálCement
Klasifikace
  • Kategorie BIMobjectPodlahy - Coatings & Coverings
  • Klasifikace IFCPrvek budovy
  • Kód Uniclass 2015Pr_35_31_68_70
  • Popis Uniclass 2015Resin floor coatings
  • Kód CSI MasterFormat 201409 67 23
  • Název CSI MasterFormat 2014Resinous Flooring
  • Číslo OmniClass23-15 17 29
  • Název OmniClassFloor Finishing Coatings

Dostupnost regionu

Evropa Asie Afrika Jižní Amerika Oceánie Severní Amerika