Publikovat produkty
Silikal® System Concrete Look
Silikal® System Concrete Look

    Silikal® System Concrete Look

    SILIKAL® Concrete Look is a fast curing, decorative, hard wearing, methyl methacrylate coating. Unique decorative coverings; creative, attractive one-of-a-kind finishes; dynamic, ultra-modern design. SILIKAL® Concrete Look is ideal for renovations and new projects because it reduces downtime to the minimum.
    Specifikace
    • Advantages  

      - Extremely short curing time. After two hours full mechanical and chemical resistance
      - Excellent chemical resistance   - High mechanical resistance - Variable slip resistance
      - Seamless and hygenic finish - Easy to clean and maintain
      - Certified by HACCP International
      - Outstanding resistance to ageing and weathering - Application is possible on various substrates
      - Good UV resistance
      - Various Colours

      Technical Details

      - Curing time: 1 hour
      - Compressive strength: 45 N/mm² (DIN 1164)
      - Tensile strength: 25 N/mm² (DIN 1164)
      - Abrasion resistance: Class AR 1 – Heavy duty
      - Temperature resistance: 0 °C to +60 °C (+80 °C for short periods, e.g. for cleaning purposes)
      - Chemical resistance: Refer to Silikal chemical resistance table
      - Water Vapour Permeability: Class II (EN ISO 7783-2)
      - Fire behaviour: Dfl-S1 (EN ISO 13501-1)
      - Thickness: 3 – 5 mm
      - Colour Range: Please refer to Silikal Colour Concept

    Technická specifikace
    • Jedinečná ref. hodnotasilikal_cl
    • Skupina výrobkůFlooring
    • Skupina produktůMMA
    • TypObjekt
    • Datum zveřejnění2020-02-13
    • Číslo vydání1
    Související
    • Hlavní materiálAkrylát
    • Navrženo vNěmecko
    • Vyrobeno vNěmecko
    Klasifikace
    • Kategorie BIMobjectPodlahy - Coatings & Coverings
    • Klasifikace IFCFloor
    • Název UNSPSCFlooring
    • Kód UNSPSC301617
    • Kód Uniclass 2015Pr_35_31_68_70
    • Popis Uniclass 2015Resin floor coatings
    • Kód CSI MasterFormat 201409 60 00
    • Název CSI MasterFormat 2014Flooring
    • Číslo OmniClass23-15 17 29 13 19
    • Název OmniClassResinous Flooring
    • Kód CSI UniFormat IIC3020
    • Název CSI UniFormat IIFloor Finishes