Publikovat produkty
Reflections® 5500 Series Endvent Window, Style 196: Block

Reflections® 5500 Series Endvent Window, Style 196: Block

5500 3-lite Slider
Simonton Reflections

The pinnacle of the Reflections line, the 5500 series is differentiated by a host of available styles, features, and the most advanced glass packages. Reflections 5500 products feature standard Low E glass, and are available with the ultra-efficient Simonton Solar System™ glass package. Brass hardware and woodgrain color options are special touches unique to this upscale series. NOTE: Low E/Argon-filled glass are not standard on Patio Doors, Garden Doors and Garden Windows.

Simonton product designs and standard features provided excellent performance, but a host of optional upgrades can be selected to customize your window for increased efficiency, style and functionality.

In addition to standard stock sizes, all Simonton products can be custom made to size, having only minimum & maximum size limits on height & width. Please download the PDF file for the product for information on standard stock sizes as well as appropriate minimum & maximum sizes.

Rigorous testing standards and methods assure the performance of Simonton windows and doors. To pass these tests, the product must endure conditions that are more intense than a window or door is likely to ever experience in your home.

All Simonton manufactured windows and doors are tested to meet AAMA/NWDA 101/I.S.2-97 for structural issues and NFRC 100 and NFRC 200 for thermal concerns. (AAMA=American Architectural Manufacturers Association; NWDA=National Window Door Association; NFRC=National Fenestration Rating Council)

Contact us at archdetails@simonton.com
Technická specifikace
  • Jedinečná ref. hodnota772-034
  • Skupina výrobkůHorizontal Sliding Windows
  • Skupina produktůReflections®
  • TypObjekt
  • Datum zveřejnění2011-09-15
  • Číslo vydání1
Klasifikace
  • Kategorie BIMobjectOkna - Posuvné otvírání

Dostupnost regionu

Severní Amerika
Spojené státy americké