Publikovat produkty
Profinish Single Slider Windows

Profinish Single Slider Windows

ProFinish Single Slider Windows

A. Polished brass grids.
B. Colonial-style flat grids are available on white or tan.
C. Shadow bevel-cut glass.
D. Colonial-style sculptured grids are available in white or tan.

PROFINISH SLIDERS – THE PERFECT BLEND OF PERFORMANCE AND STYLE

When architectural specifications call for slider windows, ProFinish Sliders are up to the task. The angled exterior with the miter-cut welded frame ensures weather-resistant performance year after year. The welded sash glide effortlessly with solid brass, mar-resistant rollers for trouble-free operation. And the interlocking meeting rail provides a tight barrier against wind and rain.

As for thermal efficiency, ProFinish Slider windows offer multiple weather seals at all locations and a sill dam weather-stripping for even greater thermal protection. And as with all ProFinish windows, Low E/Argon-filled glass is an available option. When it comes to installation, ProFinish Slider windows feature the integral J-channel configuration for convenience. The lift-out sash and removable meeting rail* allow drywall to be passed through the opening with ease. And all windows in the ProFinish line can be custom built to your exact measurements.

For a unique look, ProFinish 3-Lite End Vent Sliders are constructed in a 1/4-1/2-1/4 configuration, with operable sash at both ends of the window. The extruded pull rail provides a streamlined interior appearance with clean, continuous lines. In addition, brass and sculptured grids and a wide variety of glass styles are available options

*The removable meeting rail is optional and must be requested when ordered.

PROFINISH SINGLE SLIDER

Rough
Model Opening Unit Size
(W x H) (W x H)

2020 24" x 24" 23-1/2" x 23-1/2"
2030 24" x 36" 23-1/2" x 35-1/2"

3020 36" x 24" 35-1/2" x 23-1/2"
3030 36" x 36" 35-1/2" x 35-1/2"
3040 36" x 48" 35-1/2" x 47-1/2"
3050 36" x 60" 35-1/2" x 59-1/2"

4020 48" x 24" 47-1/2" x 23-1/2"
4030 48" x 36" 47-1/2" x 35-1/2"
4040 48" x 48" 47-1/2" x 47-1/2"
4050 48" x 60" 47-1/2" x 59-1/2"

4140* 49" x 48" 48-1/2" x 47-1/2"

5020 60" x 24" 59-1/2" x 23-1/2"
5030 60" x 36" 59-1/2" x 35-1/2"
5040* 60" x 48" 59-1/2" x 47-1/2"
5050* 60" x 60" 59-1/2" x 59-1/2"

6020 72" x 24" 71-1/2" x 23-1/2"
6030* 72" x 36" 71-1/2" x 35-1/2"
6040* 72" x 48" 71-1/2" x 47-1/2"
6050* 72" x 60" 71-1/2" x 59-1/2"

ProFinish Single Slider

*indicates sizes that will meet a 5.7 sq. ft. egress.

The H-mullion is 1/2" thick. Please make a 1/2" allowance for each mullion used.

PROFINISH 3-LITE END VENT SLIDER

Rough
Model Opening Unit Size
(W x H) (W x H)

6030 72" x 36" 71-1/2" x 35-1/2"
6040 72" x 48" 71-1/2" x 47-1/2"
6050 72" x 60" 71-1/2" x 59-1/2"

7030 84" x 36" 83-1/2" x 35-1/2"
7040 84" x 48" 83-1/2" x 47-1/2"
7050 84" x 60" 83-1/2" x 59-1/2"

8030 96" x 36" 95-1/2" x 35-1/2"
8040 96" x 48" 95-1/2" x 47-1/2"
8050 96" x 60" 95-1/2" x 59-1/2"

9030 108" x 36" 107-1/2" x 35-1/2"
9040 108" x 48" 107-1/2" x 47-1/2"
9050 108" x 60" 107-1/2" x 59-1/2"

ProFinish 3-Lite End Vent Slider

The H-mullion is 1/2" thick. Please make a 1/2" allowance for each mullion used.

Code Considerations

Due to the many and varied state and municipal building codes, it is the sole responsibility of the individual architect, builder, contractor, developer or engineer and/or purchaser to ensure that a Simonton Windows® product complies with existing building codes. Simonton Windows® cannot be responsible for: calculation and design of support mullions or structural support required for installation of a product, safety glazing requirements, or ingress-egress requirements. Please consult your local building codes official prior to installing products. If you have questions concerning performance or options available, please contact Simonton Windows®.



Technická specifikace
  • Jedinečná ref. hodnotanst11305
  • Skupina výrobkůWindows
  • Skupina produktůSliding Windows
  • TypObjekt
  • Datum zveřejnění2009-10-19
  • Číslo vydání1
Klasifikace
  • Kategorie BIMobjectOkna - Posuvné otvírání

Dostupnost regionu

Severní Amerika
Spojené státy americké