Publikovat produkty
ProFinish Brickmould® 300 Series Vinyl Single Hung New Construction Window

ProFinish Brickmould® 300 Series Vinyl Single Hung New Construction Window

Designed with a fusion-welded frame and sash for maximum strength, the Single Hung offers a multitude of exclusive features that will enhance and protect the beauty of your home, including:
  • Lap-Lok® meeting rail overlaps and interlocks to seal tightly and inhibit air and water infiltration
  • Lift rail molded into the sash for greater stability
  • Bottom sash tilts in for easy cleaning.
  • Sash raise and lower with ease
  • A richly detailed, multi-tiered frame provides the look of wood

OVERVIEW
ProFinish Brickmould 300 Series
The Brickmould 300 series is highlighted by an attractive multi-tiered frame that provides a classic appearance. Energy-efficient glass options and various grid configurations and styles add to this value driven series.
  • The Intercept® spacer system is standard and high performance ProSolar® and ProSolar® Shade glass packages are optional
  • Optional flat casing trim and simulated divided lites accentuate the classic wood window appearance
  • Styles include Single Hung, Slider, Picture and Geometrics
  • Choose from white and driftwood and a wide selection of glass and grid options

Styles Available in the Brickmould 300 Series


Lifetime Limited Warranty
For homeowner peace of mind, ProFinish® Brickmould 300 windows feature a Lifetime Limited Warranty on vinyl and a 20-year warranty on hardware, screens and glass.

ENERGY STAR

Simonton windows and doors can be ordered to meet ENERGY STAR guidelines for any region of the country. So, now matter where you live, you can get energy-efficient windows and patio doors. All of which helps reduce your heating and cooling costs and meet guidelines set by the EPA and US Department of Energy.

AAMA Gold Certification

Thanks to AAMA Gold Certification, you can be sure Simonton windows and doors meet the highest performance standards for air and water infiltration resistance, structural integrity and forced entrys.
Technická specifikace
  • Jedinečná ref. hodnotasimonton-windows-profinish-300-series-vinyl-single-hung
  • Skupina výrobkůSingle-Hung Windows
  • Skupina produktůProFinish Brickmould® Series
  • TypObjekt
  • Datum zveřejnění2014-01-20
  • Číslo vydání1
Klasifikace
  • Kategorie BIMobjectOkna - Single Hung Windows

Dostupnost regionu

Severní Amerika
Spojené státy americké