Publikovat produkty
Bathroom cabinet Skåform Cristallo 4
Bathroom cabinet Skåform Cristallo 4
    Skånebeslag

    Bathroom cabinet Skåform Cristallo 4

    Bathroom cabinet Cristallo 4, w 650 x h 550 x d 147 mm white edge.

    Skåform Cristallo is made of compact high-pressure laminate (HPL), a material that is extremely sustainable, water proof and hygienic. Graceful, functional and neutral with white frame. A heavy-duty bathroom cabinet that can stand harsh (rough) bathroom environments. The frames and hinges are placed behind two-sided mirrored doors with soft-closing. Two movable shelves creates flexible storgage options.

    Quality controlled by SP Technical Research Institute of Sweden. Recommended by Byggvarubedömningen and has been approved by SundaHus.


    Specifikace
    • The bathroom cabinets can easily be put up without penetrating the waterproofing of the bathroom. Skånebeslags suspension method provides an opportunity to glue the cabinet straight to the tiles.

      Skåforms cabinets are produced in Sweden with focus on sustainability and as small impact on the environment as possible.

      With a new nordic design the cabinets are easily assembled without any screws with Välinges Threespine click furniture technology.

    Technická specifikace
    • Jedinečná ref. hodnotacristallo-4
    • Skupina výrobkůBathroom cabinet Skåform
    • Skupina produktůCristallo
    • TypObjekt
    • Datum zveřejnění2022-04-20
    • Číslo vydání1
    • Výška (mm)550
    • Šířka (mm)650
    • Hloubka (mm)147
    Související
    • Hlavní materiálLaminát
    • Navrženo vŠvédsko
    • Vyrobeno vŠvédsko
    Klasifikace
    • Kategorie BIMobjectSanita - Koupelnové sestavy
    • Klasifikace IFCNábytek
    • Název UNSPSCCabinets
    • Kód UNSPSC30161801
    • Kód Uniclass 2015Pr_40_30_78_03
    • Popis Uniclass 2015Bathroom cabinets
    • Kód CSI MasterFormat 201441 53 13
    • Název CSI MasterFormat 2014Storage Cabinets
    • Číslo OmniClass23-31 25 13
    • Název OmniClassBathroom Cabinets

    Dostupnost regionu

    Evropa
    Dánsko
    Finsko
    Island
    Norsko
    Švédsko