Publikovat produkty
EMPIRE™ Exterior LED Display
EMPIRE™ Exterior LED Display
EMPIRE™ Exterior LED Display
EMPIRE™ Exterior LED Display
EMPIRE™ Exterior LED Display
    SNA Displays

    EMPIRE™ Exterior LED Display

    All products from SNA Displays’ EMPIRE™ display series are built for use in outdoor applications. SNA Displays has one of the industry’s widest exterior offerings, including products ranging in pixel pitch from 3.0 mm to 25.0 mm. Applications ideal for EMPIRE exterior LED display products include commercial and other out-of-home (OOH), corporate-branded building facades, outdoor and semi-outdoor entertainment venues, sports and live-event displays, LED spectaculars and MEGA-SPECTACULAR displays, schools, churches, malls, pole-mounted advertising, billboards, destination locations, and much more.

    EMPIRE exterior display products are available in surface-mount device (SMD) pixel packaging as well as direct in-line packaging (DIP), also known as discrete. For tight-pitch outdoor needs, SNA Displays offers an industry-leading range of SMD outdoor display products, allowing for crisp, clear imagery and a widened viewing experience.

    While we fabricate display solutions utilizing diodes produced in Sansi’s state-of-the-art, ISO 9001:2008-certified manufacturing facility meeting some of the industry’s most stringent quality controls, we have also developed long-term relationships with other high-end, third-party diode makers, allowing our clients a variety of options.

    In addition to a range of pixel densities, display products from our EMPIRE exterior line are available in assorted panel sizes, various cabinet types, custom corners, and other custom-engineered solutions to fit any application.

    Specifikace
    • Key Features:

      • High Refresh Rate
      • Ultra Bright
      • High Contrast Ratio
      • Pixel-Level Calibration
      • Ease of Maintenance
    Technická specifikace
    • Jedinečná ref. hodnotaempire-exterior
    • Skupina výrobkůExterior LED Displays
    • Skupina produktůEmpire™
    • TypObjekt
    • Datum zveřejnění2021-09-02
    • Číslo vydání1
    Klasifikace
    • Kategorie BIMobjectElektronika - Vizuální technika – televizory