SOLAR Junction Box KULODOSASOLAR Junction Box KULODOSASOLAR Junction Box KULODOSA
Zobrazit předchozí obrázky
Zobrazit další obrázky
Solar

SOLAR Junction Box KULODOSA

A 3-pin terminal can be attached in eight different positions in the box. In the corner of the box are

conductor outbreaks, as well as in the middle of the long side, as well as three bottom outbreaks. Two

terminals are supplied with the box. Max. the number of conductors/terminals 8x1.5 mm? or 5x2.5 mm ?.

Specifikace
  • Type of housing: feed-through Other

    Material: Plastic

    Halogen free: yes

    Surface protection: Untreated

    Colour: White

    Degree of protection (IP): IP20

    Degree of protection (NEMA): Other

    Cover model: Blind cover

    Transparent cover: no

    Cover attachment: Screwed

    Castable: no

    Casting compound included: no

    Sealable: no

    Rated insulation voltage Ui: 230 V

    Circuit integrity: None

    With screening: no

    Weatherproof: no

    Working temperature: -5 … 60 °C

    Explosion-tested version: no

    For Ex-zone gas: None

    For Ex-Zone dust: None

Technická specifikace
  • Jedinečná ref. hodnotaSOLAR-Junction-Box-KULODOSA
  • Skupina výrobkůElectrical Installations
  • Skupina produktůSolar Plus
  • TypObjekt
  • Datum zveřejnění2021-09-07
  • Číslo vydání1
Klasifikace
  • Kategorie objektu BIMElektrická zařízení - Elektroinstalace
  • Klasifikace IFCSvorková skříňka
  • Kód Uniclass 1.4JV
  • Popis Uniclass 1.4 Electrical systems
  • Kód Uniclass 2.0SS-70
  • Popis Uniclass 2.0Electrical Systems
  • Kód Uniclass 2015Ss_70_30
  • Popis Uniclass 2015Electricity distribution and transmission systems
  • Číslo OmniClass23-35 00 00

Dostupnost regionu

Evropa
Dánsko
Nizozemsko
Norsko
Švédsko
Polsko