SRG-300SE Full HD Remotely Controlled PTZ Color Video Camera With IP Streaming

SRG-300SE Full HD Remotely Controlled PTZ Color Video Camera With IP Streaming

Capture and share high-quality video and images

Built on years of Sony expertise in the industry, the versatile SRG-300SE PTZ camera captures clear, impactful Full HD color video and images. With image stabilization and image noise reduction, you can enjoy the peace of mind that your captured video will remain clear, no matter how challenging the environment becomes.

Simultaneous streaming

The camera can simultaneously output 1080/60p baseband video through 3G-SDI and as a H.264 compressed video/audio stream via IP. This makes the SRG-300E ideal for webcasting and simultaneous recording of conferences, lectures, seminars, and other live events.

Clearer pictures in any lighting conditions

See every presenter or conference participant more clearly. The 1/2.8-type Exmor CMOS image sensor captures smooth, crisply detailed, Full HD (1920 x 1080 60p) images with extremely low noise — even in low light conditions where other cameras struggle. High frame rate (60fps) operation ensures smoother, more fluid reproduction of moving subjects.

Unique to Sony, View-DR technology expands dynamic range for clear images under harsh backlighting with extremes of light and dark in the same scene. XDNR technology reduces image noise for crisp reproduction of still and moving objects in poorly illuminated rooms.

Versatile connectivity and mount options for easy operation

Image E-flip gives extra operating flexibility, allowing the camera to be sited on a boardroom table-top or ceiling-mounted while maintaining proper image orientation.

Support for RS-422 protocols allows easy connection with a wide range of peripheral products. The camera can also be controlled via VISCA protocols over a standard IP network. Users can store and instantly recall up to 256 camera positions from a networked PC and web browser.

Enhanced audio quality with equalizer and auto lip-sync function

Audio from a connected microphone (optional) can be sweeted using the on-board equalizer and auto level control for greater intelligibility. Unwanted signal delays between audio and video are compensated by the auto lip-sync function.

Technická specifikace
  • Jedinečná ref. hodnotaSRG-300SE-PTZ_Camera
  • Skupina výrobkůProfessional Cameras
  • Skupina produktůPTZ and Remote Cameras
  • TypObjekt
  • Datum zveřejnění2022-03-06
  • Číslo vydání1
Související
  • Navrženo vSpojené státy americké
  • Vyrobeno vSpojené státy americké
Klasifikace
  • Kategorie objektu BIMElektronika - Zabezpečení, kamery a příslušenství
  • Název UNSPSCSecurity cameras
  • Kód UNSPSC46171610
  • Kód Uniclass 2015Pr_75_75_15_22
  • Popis Uniclass 2015Digital cameras
  • Název OmniClassDigital Cameras
  • Číslo OmniClass23-37 15 11 13

Dostupnost regionu

Evropa
Albánie
Lucembursko
Makedonie
Malta
Moldavsko
Monako
Černá Hora
Nizozemsko
Norsko
Polsko
Portugalsko
Litva
Rumunsko
San Marino
Srbsko
Slovensko
Slovinsko
Španělsko
Jan Mayen
Švédsko
Švýcarsko
Ukrajina
Velká Británie
Rusko
Lichtenštejnsko
Lotyšsko
Jersey
Andorra
Rakousko
Bělorusko
Belgie
Bosna a Hercegovina
Bulharsko
Chorvatsko
Kypr
Česká republika
Dánsko
Estonsko
Faerské ostrovy
Finsko
Francie
Německo
Gibraltar
Řecko
Guernsey
Maďarsko
Island
Irsko
ostrov Man
Itálie
Vatikán
Ålandy