SRG-X400 IP 4K Pan-Tilt-Zoom Camera With NDI® | HX Capability

SRG-X400 IP 4K Pan-Tilt-Zoom Camera With NDI® | HX Capability

Capture every point of view with excellent 4K* picture quality and efficient IP production workflow

The versatile SRG-X400 remotely controlled PTZ camera is ideal for a wide range of applications—from classrooms and meeting spaces to faith centers, lecture halls, and medical environments.

The camera's 1/2.5-type Exmor R™ sensor captures up to 4K* resolution images with excellent sensitivity, very low noise, and rich, natural color reproduction. It's complemented by the integrated high-resolution lens that offers zoom capability up to 40x in Full HD*** (30x in 4K), with an expansive wide-angle coverage of approx. 70° to capture every point of view.

High speed movement during preset recall captures the speaker's every movement, while Picture Freeze during transitions ensures your audience isn't disturbed by rapid camera movements. PTZ Motion Sync*** function allows smooth blending of separate pan, tilt and zoom movements for seamless, professional-looking transition.

Efficient IP-based live production is augmented with support for NDI®|HX (via optional license), allowing flexible configuration with other networked NDI®-enabled devices.

Images can also be reviewed remotely via a web browser, with support for RTSP (Real Time Streaming Protocol) ensuring smooth, stable streaming of video plus audio (from an optional microphone, available separately) over an IP network.

Installation and set-up is easy, with a new Picture Setting File*** allowing the same settings to be applied to multiple cameras through a web interface from a laptop or PC.

*Requires 4K optional license.
**NDI® is a registered trademark of NewTek, Inc.
***With Clear Image Zoom.
****Requires firmware V2.00.

Note 1: This product contains pre-installed software and requires the purchase of license keys to activate some functions.

Note 2: When using RM-IP500 firmware should be updated to V2.10 and for RM-IP10, firmware should be updated to V2.17.

Technická specifikace
  • Jedinečná ref. hodnotaSRG-X400-PTZ_Camera
  • Skupina výrobkůProfessional Cameras
  • Skupina produktůPTZ and Remote Cameras
  • TypObjekt
  • Datum zveřejnění2022-03-06
  • Číslo vydání1
Související
  • Navrženo vSpojené státy americké
  • Vyrobeno vSpojené státy americké
Klasifikace
  • Kategorie objektu BIMElektronika - Zabezpečení, kamery a příslušenství
  • Název UNSPSCSecurity cameras
  • Kód UNSPSC46171610
  • Kód Uniclass 2015Pr_75_75_15_22
  • Popis Uniclass 2015Digital cameras
  • Název OmniClassDigital Cameras
  • Číslo OmniClass23-37 15 11 13

Dostupnost regionu

Evropa
Albánie
Lucembursko
Makedonie
Malta
Moldavsko
Monako
Černá Hora
Nizozemsko
Norsko
Polsko
Portugalsko
Litva
Rumunsko
San Marino
Srbsko
Slovensko
Slovinsko
Španělsko
Jan Mayen
Švédsko
Švýcarsko
Ukrajina
Velká Británie
Rusko
Lichtenštejnsko
Lotyšsko
Jersey
Andorra
Rakousko
Bělorusko
Belgie
Bosna a Hercegovina
Bulharsko
Chorvatsko
Kypr
Česká republika
Dánsko
Estonsko
Faerské ostrovy
Finsko
Francie
Německo
Gibraltar
Řecko
Guernsey
Maďarsko
Island
Irsko
ostrov Man
Itálie
Vatikán
Ålandy