SRG-XB25 Compact 4K 60p BOX-Style Remote Camera With 25x Optical Zoom

SRG-XB25 Compact 4K 60p BOX-Style Remote Camera With 25x Optical Zoom

Stream crisp, detail-packed 4K 60p video with this high-quality remote camera that features a powerful 25x optical zoom lens for frame-filling close-ups in larger venues.

The SRG-XB25 high-zoom BOX camera draws on decades of Sony's professional imaging know-how to suit a wide range of content creation applications. It's ideal for capturing and streaming impressive 4K pictures in environments including seminar rooms, lecture theaters, virtual production studios, government/parliament buildings and houses of worship.

The cost-effective SRG-XB25 is particularly appealing for multi-camera shooting setups, where high-quality images are required without the need for a team of dedicated camera operators. The integrated lens with powerful 25x optical zoom captures frame-filling close-ups of speakers and presenters, even when the camera's installed at the back or larger auditoriums and public venues.

The SRG-XB25 fits seamlessly into all-IP production environments, with a single Ethernet cable carrying power, streaming video and camera control signals.

Ideal for lecture capture applications, the SRG-XB25 partners seamlessly with the REA-C1000 Edge Analytics Appliance. For example, the camera's powerful 25x zoom captures the speaker's gestures and handwriting in large classrooms or teaching spaces, allowing REA-C1000 to deliver what the customer requires.

Specifikace
  • Video Format: 3840p/1080p/720p/480p (480p is only for HDMI)
    Image Sensor: 1/2.5" 8.5 MP CMOS
    Frame Rate: 59.94/50/29.97/25
    Video Output Interface: HDMI 2.0 / Ethernet
    Optical Zoom: 25x
    Digital Zoom: 4x
    Focal Length: 0.19–4.74 inches
    Pan Tilt: n/a
    Horizontal Viewing Angle: 68°
    Shutter Speed: 1 to 1/10,000 sec (AF only work while exposure time < = 1/8)>
    Min Object Distance: 4.92 ft
    Minimum illumination: 1 lux (F1.6, 50IRE, 30 fps, auto focus), 0.1 lux for manual focus
    Video Codec: H.265, H.264
    Audio Codec: AAC
    Multiple Video Stream: Yes
    Video Stream: RTSP / RTMP / NDI®|HX / MPEG-TS
    Camera Control: VISCA over IP / ONVIF Profile S *TBD / VISCA / CGI command
    Tally Light: High / Low / Off
    Audio Input: 0.14 inches x 1
    POE: Yes (IEEE802.3af)
    DC In: 12 V DC +/-20%
    IR remote controller: n/a
    Dimensions (W x H x D) *1: 2.79 x 80.1 x 3.15 inches
    Mass: 30.76 oz 1.91 lb
    Notes: *1 The values for dimensions are approximate.

Technická specifikace
  • Jedinečná ref. hodnotaSRG-XB25-Camera
  • Skupina výrobkůProfessional Cameras
  • Skupina produktůPTZ and Remote Cameras
  • TypObjekt
  • Datum zveřejnění2022-03-06
  • Číslo vydání1
Související
  • Navrženo vSpojené státy americké
  • Vyrobeno vSpojené státy americké
Klasifikace
  • Kategorie objektu BIMElektronika - Zabezpečení, kamery a příslušenství
  • Název UNSPSCSecurity cameras
  • Kód UNSPSC46171610
  • Kód Uniclass 2015Pr_75_75_15_22
  • Popis Uniclass 2015Digital cameras
  • Název OmniClassDigital Cameras
  • Číslo OmniClass23-37 15 11 13

Dostupnost regionu

Evropa
Albánie
Lucembursko
Makedonie
Malta
Moldavsko
Monako
Černá Hora
Nizozemsko
Norsko
Polsko
Portugalsko
Litva
Rumunsko
San Marino
Srbsko
Slovensko
Slovinsko
Španělsko
Jan Mayen
Švédsko
Švýcarsko
Ukrajina
Velká Británie
Rusko
Lichtenštejnsko
Lotyšsko
Jersey
Andorra
Rakousko
Bělorusko
Belgie
Bosna a Hercegovina
Bulharsko
Chorvatsko
Kypr
Česká republika
Dánsko
Estonsko
Faerské ostrovy
Finsko
Francie
Německo
Gibraltar
Řecko
Guernsey
Maďarsko
Island
Irsko
ostrov Man
Itálie
Vatikán
Ålandy