FW-55BZ30J 55" BRAVIA 4K Ultra HD HDR Professional Display

FW-55BZ30J 55" BRAVIA 4K Ultra HD HDR Professional Display

The 55” BRAVIA FW-55BZ30J combines bright, beautiful 4K pictures with business-friendly features.

Featuring Sony’s powerful 4K HDR Processor X1, the FW-55BZ30J delivers superb picture quality, with immersive images that combine amazing colour, contrast, clarity and motion.

Robust FW-55BZ30J is designed with a wide range of B2B applications in mind, featuring a smart design.

The display’s powerful built-in Android OS System on an SoC platform ensures fast boot-up plus smooth apps, animations and a seamless user experience.

Pro mode allows quick and easy customisation to suit different environments including corporate, education and digital signage, while One Step Setting optimises set-up for signage and conference rooms at the touch of a button. IP control capability allows easy installation with support from major key partners including Crestron, Extron and Kramer. The FW-55BZ30J also features integrated mirroring functionality through both Chromecast built-in and AirPlay2, providing a simple, quick and touchless connection from a user’s device.

Specifikace
  • Features

    4K image resolution (3840 x 2160 pixels)

    4K offers four times the detail of Full HD, with a resolution of over 8 million pixels bringing extra clarity to corporate display, education and digital signage applications, especially when viewed up close, for example in huddle spaces.

    Rich, natural colour with TRILUMINOS PRO

    TRILUMINOS PRO maps colours from a wider palette, faithfully reproducing a world of more vivid, lifelike hues and tones

    Quick set-up with Pro Mode

    Customise and store display settings and features, then copy easily to multiple displays via USB flash memory

    One Step Setting

    A time-saver in corporate environments, One Step Setting optimises picture and networking settings to suit meeting rooms and signage applications at the touch of a single button

    Reliable 24/7 operation

    BRAVIA is engineered for dependable round-the-clock operation in the most demanding corporate and AV presentation environments.

    Developer friendly, easy integration

    BRAVIA offers seamless support with leading automation and control platforms, while open APIs offer limitless integration opportunities with other vendor solutions.

    4K HDR Processor X1

    Sony’s powerful 4K HDR Processor X1 enhances colour, clarity and contrast for outstandingly lifelike 4K HDR picture quality.

    See finer detail with 4K X-Reality PRO

    4K X-Reality PRO upscales pictures closer to true 4K quality. Images are sharpened and refined in real time, revealing extra detail from lower-resolution picture sources.

    Smooth, fluid on-screen action

    The 4K panel is teamed with Motionflow XR technology for smoother, more natural reproduction of rapidly moving on-screen images.

    Simple screen mirroring

    Support for Chromecast built-in and Apple AirPlay2 makes it easy to stream AV content wirelessly from an Android or iOS device straight to BRAVIA.

    Enhanced wireless connectivity

    The FW-55BZ30J supports wireless connectivity via Wi-Fi 5GHz and 2.4GHz as well as Bluetooth 4.2.

    Made for doing business

    The FW-55BZ30J is designed for professional installations with support for landscape, portrait or tilt orientation.

Technická specifikace
  • Jedinečná ref. hodnotaFW-55BZ30J-Display
  • Skupina výrobkůProfessional Displays
  • Skupina produktůDisplays
  • TypObjekt
  • Datum zveřejnění2022-03-28
  • Číslo vydání1
Související
  • Navrženo vSpojené státy americké
  • Vyrobeno vSpojené státy americké
Klasifikace
  • Kategorie objektu BIMElektronika - Vizuální technika – televizory
  • Klasifikace IFCVybavení nábytkem
  • Název UNSPSCDomestic Appliances and Supplies and Consumer Electronic Products
  • Kód UNSPSC52
  • Kód Uniclass 1.4L8452
  • Popis Uniclass 1.4 Display screens
  • Kód Uniclass 2015Pr_40_30_25_48
  • Popis Uniclass 2015Liquid crystal display (LCD) panels
  • Číslo OmniClass23-37 19 13

Dostupnost regionu

Severní Amerika
Anguilla
Honduras
Jamajka
Martinik
Mexiko
Montserrat
Nikaragua
Panama
Portoriko
Svatý Kryštof a Nevis
Svatá Lucie
Saint-Pierre a Miquelon
Svatý Vincenc a Grenadiny
Svatý Bartoloměj
Svatý Martin
Bahamy
Trinidad a Tobago
ostrovy Turks a Caicos
Haiti
Pannenske Ostrovy
Guatemala
Grenada
Antigua a Barbuda
Aruba
Barbados
Belize
Bermudské ostrovy
Britské Panenské ostrovy
Kanada
Karibské Nizozemsko
Kajmanské ostrovy
Svatý Martin
Kostarika
Kuba
Curaçao
Dominika
Dominikánská republika
Salvador
Grónsko
Gaudeloupe
Spojené státy americké