SRG-XB25 Compact 4K 60p BOX-Style Remote Camera With 25x Optical Zoom

SRG-XB25 Compact 4K 60p BOX-Style Remote Camera With 25x Optical Zoom

Stream crisp, detail-packed 4K 60p video with this high-quality remote camera that features a powerful 25x optical zoom lens for frame-filling close-ups in larger venues.

The SRG-XB25 high-zoom BOX camera draws on decades of Sony's professional imaging know-how to suit a wide range of content creation applications. It's ideal for capturing and streaming impressive 4K pictures in environments including seminar rooms, lecture theaters, virtual production studios, government/parliament buildings and houses of worship.

The cost-effective SRG-XB25 is particularly appealing for multi-camera shooting setups, where high-quality images are required without the need for a team of dedicated camera operators. The integrated lens with powerful 25x optical zoom captures frame-filling close-ups of speakers and presenters, even when the camera's installed at the back or larger auditoriums and public venues.

The SRG-XB25 fits seamlessly into all-IP production environments, with a single Ethernet cable carrying power, streaming video and camera control signals.

Ideal for lecture capture applications, the SRG-XB25 partners seamlessly with the REA-C1000 Edge Analytics Appliance. For example, the camera's powerful 25x zoom captures the speaker's gestures and handwriting in large classrooms or teaching spaces, allowing REA-C1000 to deliver what the customer requires.

Specifikace
  • Video Format: 3840p/1080p/720p/480p (480p is only for HDMI)
    Image Sensor: 1/2.5" 8.5 MP CMOS
    Frame Rate: 59.94/50/29.97/25
    Video Output Interface: HDMI 2.0 / Ethernet
    Optical Zoom: 25x
    Digital Zoom: 4x
    Focal Length: 0.19–4.74 inches
    Pan Tilt: n/a
    Horizontal Viewing Angle: 68°
    Shutter Speed: 1 to 1/10,000 sec (AF only work while exposure time < = 1/8)>
    Min Object Distance: 4.92 ft
    Minimum illumination: 1 lux (F1.6, 50IRE, 30 fps, auto focus), 0.1 lux for manual focus
    Video Codec: H.265, H.264
    Audio Codec: AAC
    Multiple Video Stream: Yes
    Video Stream: RTSP / RTMP / NDI®|HX / MPEG-TS
    Camera Control: VISCA over IP / ONVIF Profile S *TBD / VISCA / CGI command
    Tally Light: High / Low / Off
    Audio Input: 0.14 inches x 1
    POE: Yes (IEEE802.3af)
    DC In: 12 V DC +/-20%
    IR remote controller: n/a
    Dimensions (W x H x D) *1: 2.79 x 80.1 x 3.15 inches
    Mass: 30.76 oz 1.91 lb
    Notes: *1 The values for dimensions are approximate.

Technická specifikace
  • Jedinečná ref. hodnotaSRG-XB25-Camera
  • Skupina výrobkůProfessional Cameras
  • Skupina produktůPTZ and Remote Cameras
  • TypObjekt
  • Datum zveřejnění2021-11-17
  • Číslo vydání1
Související
  • Navrženo vSpojené státy americké
  • Vyrobeno vSpojené státy americké
Klasifikace
  • Kategorie objektu BIMElektronika - Zabezpečení, kamery a příslušenství
  • Název UNSPSCSecurity cameras
  • Kód UNSPSC46171610
  • Kód Uniclass 2.0PR-16-15-22
  • Popis Uniclass 2.0Digital Cameras
  • Kód Uniclass 2015Pr_75_75_15_22
  • Popis Uniclass 2015Digital cameras
  • Referenční kód NBS16-15-22
  • Referenční popis NBSDigital Cameras
  • Číslo OmniClass23-37 15 11 13

Dostupnost regionu

Severní Amerika
Anguilla
Honduras
Jamajka
Martinik
Mexiko
Montserrat
Nikaragua
Panama
Portoriko
Svatý Kryštof a Nevis
Svatá Lucie
Saint-Pierre a Miquelon
Svatý Vincenc a Grenadiny
Svatý Bartoloměj
Svatý Martin
Bahamy
Trinidad a Tobago
ostrovy Turks a Caicos
Haiti
Pannenske Ostrovy
Guatemala
Grenada
Antigua a Barbuda
Aruba
Barbados
Belize
Bermudské ostrovy
Britské Panenské ostrovy
Kanada
Karibské Nizozemsko
Kajmanské ostrovy
Svatý Martin
Kostarika
Kuba
Curaçao
Dominika
Dominikánská republika
Salvador
Grónsko
Gaudeloupe
Spojené státy americké