Publikovat produkty
09' Wide - Option 09 Exam Room
09' Wide - Option 09 Exam Room

    09' Wide - Option 09 Exam Room

    • Kit is designed to represent one common option used for Exam rooms at this Height and Width
    • Kit includes two base cabinets, two upper wall cabinets, one roll up desk, two countertop with backsplash, and one sink with faucet.
    • Not ADA accessible.


    System OverviewEach kit comes with a variety of options that each have a unique price attached to them. A typical solution would comprise of both upper and lower cabinets with a sink and counter top. Each cabinet door can be equipped with a lock.Design
    • Multiple pull options
    • Angled top is optional
    • Counter can be equipped with side splash if necessary
    • Lock options available
    Specifikace
    • Sustainability
      • Particleboard and MDF fabricated from recycled wood waste material
      • Cardboard packaging made from recycled materials
      • Unusable pallets are recycled
      • All aluminum scrap is recycled
      • All adhesives used are water-based
      • Products meet low VOC standards
      • Powder coat paint is used on all metal surfaces
      Construction
      • Cabinets are constructed of ¾” thick industrial grade 40-50lb substrate, double-faced melamine
      • All exposed edges are covered with 2mm PVC edge banding
      • All panels are connected with hafele mini-fix cam hidden fastener system
      • All cabinets are rail mounted for ease of install
      • Work surfaces are constructed of 1 1/16” thick high-pressure laminate
    Technická specifikace
    • Jedinečná ref. hodnotaCasework_Exam_Room_LAM_09_09
    • Skupina výrobkůHealthcare
    • Skupina produktůSurgical, Storage, Pharmacy Casework and Exam Room
    • TypSestavit (několik objektů)
    • Datum zveřejnění2021-01-29
    • Číslo vydání1
    Související
    • Hlavní materiálLaminát
    • Navrženo vSpojené státy americké
    • Vyrobeno vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectNábytek - Police & Skladování
    • Klasifikace IFCNábytek
    • Číslo OmniClass23-21 19 11
    • Název OmniClassModular General Casework