Publikovat produkty
Low Profile RFID and Keypad Battery Powered Lock
Low Profile RFID and Keypad Battery Powered Lock
Low Profile RFID and Keypad Battery Powered Lock
Low Profile RFID and Keypad Battery Powered Lock
Low Profile RFID and Keypad Battery Powered Lock
Low Profile RFID and Keypad Battery Powered Lock

    Low Profile RFID and Keypad Battery Powered Lock

    Low Profile Keypad or RFID

    Our low profile lock operates in shared or assigned use to secure day-use or private-use lockers with a low profile.

    Standard sizes
    Widths: 2 1/16"
    Depths: 1 3/16"
    Heights: 6 3/32"

    • Shared or assigned use functionality
    • Pricing included in the model
    • Batteries included
    • Electronic key management
    • Adapts to multiple door thickness
    • Non-handed


    Our range of lock options are designed to work seamlessly with all of our BIM locker models, each built to reflect its real-world counterpart. Once loaded, each model has a variety of parameters which allow you to easily manipulate various aspects of the model without ever needing to load a type catalog ever again. In addition, each model comes with a high level of information built in including budget pricing and links to more detailed information should you need it. Having this level of flexibility combined with a high level of information is truly what BIM was meant to be.System OverviewOur locks are designed to be used for assigned lockers, as would be used in the workplace, hospitals, or government, or for day-use as in the case of rentals at a gym, or a combination of both.
    Specifikace
    • Construction
      • IP55 rated for moisture and dust protection
      • All metal housing with integrated pull handle
      • Brushed nickel finish
      • Standard, vertical, or oval body style
      • Designed for new or retrofit applications
      • 1/2" (12mm) motorized deadbolt or deadlatch
      • Adapts to multiple door thickness
      • Patented snap-lock cable or pin connector
      • Powered by 4 premium AA batteries
      • 3-5 year battery life
      Function
      • Keypad or RFID operation
      • Shared or assigned use
      • Electronic key management
      • Surface mount
      • Visual and audible indicators
      • Up to 5 year warranty
    Technická specifikace
    • Jedinečná ref. hodnotaSSG_Lock_Battery_Low_Profile_RFID_Keypad
    • Skupina výrobkůMuseum
    • Skupina produktůPreservation, Flat File, Security
    • TypObjekt
    • Datum zveřejnění2021-01-29
    • Číslo vydání1
    Související
    • Hlavní materiálBrushed Nickel
    • Navrženo vSpojené státy americké
    • Vyrobeno vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectElektronika - Zabezpečení, kamery a příslušenství
    • Klasifikace IFCNábytek
    • Kód CSI MasterFormat 201408 74 00
    • Název CSI MasterFormat 2014Access Control Hardware
    • Číslo OmniClass23-17 11 11 25
    • Název OmniClassDoor Accessories

    Dostupnost regionu

    Severní Amerika
    Anguilla
    Antigua a Barbuda
    Aruba
    Bahamy
    Barbados
    Belize
    Bermudské ostrovy
    Britské Panenské ostrovy
    Curaçao
    Dominika
    Dominikánská republika
    Gaudeloupe
    Grenada
    Grónsko
    Guatemala
    Haiti
    Honduras
    Jamajka
    Kajmanské ostrovy
    Kanada
    Karibské Nizozemsko
    Kostarika
    Kuba
    Martinik
    Mexiko
    Montserrat
    Nikaragua
    ostrovy Turks a Caicos
    Panama
    Pannenske Ostrovy
    Portoriko
    Saint-Pierre a Miquelon
    Salvador
    Spojené státy americké
    Svatá Lucie
    Svatý Bartoloměj
    Svatý Kryštof a Nevis
    Svatý Martin
    Svatý Martin
    Svatý Vincenc a Grenadiny
    Trinidad a Tobago