Publikovat produkty
Single Stage Infrared Heater, Model UA

Single Stage Infrared Heater, Model UA

Heavy duty industrial/commercial infrared heater featuring the best overall performance in the industry. 40 MBH to 220 MBH rates available with 100% efficient reflector. Proven to be most efficient low-intensity heater available in North America with up to 65%* radiant factor. *Independent lab tested: EN416-2 Standard

  • 40,000 to 220,000 BTU/h
  • Natural Gas and LPG
  • Configurations of U and L, horizontal or 45°
  • Separate controls compartment – electronics out of air stream, the burner can run during servicing
  • Self-diagnostic ignition module
  • Parabolic aluminum reflectors - most efficient in the industry
  • Direct spark ignition
  • Vented or unvented
  • Operating status lights
  • 24v direct wire for the thermostat
  • Hinged service cover – easy to service
  • Jetstream burner – improved heat distribution, better combustion
  • Heavy duty couplings – no leaks, cannot be over tightened
  • Three-year warranty on all components
  • Five-year warranty on hot-rolled heat exchanger
  • Seven-year warranty on aluminized heat exchanger
  • Post-purge feature will extend warranty
Specifikace
  • Low Intensity Single Stage Infrared Tube Heaters with minimum 65% radiant factor as determined by independent lab testing to EN416-2 Standard. Baffles required as per manufacturer’s instructions. Assemblies shall be CSA approved low intensity heater to latest ANSI Z83.20 and CSA 2.34 for use in commercial and industrial applications. Burner shall be a positive pressure burner system, where exhaust gases and other products of combustion are not routed through the blower. The burner shall operate at a minimum gas inlet pressure of 5.0 inches W.C. (natural gas) or 11.5 inches W.C. (propane) and draw no more than 1 Amp at 120VAC, 60Hz.

    Burner head shall be chrome plated steel and burner controls shall be located outside of the air supply stream to allow service and diagnostic control checks with the burner operating. Reflector shall be 10-sided reflector design reflecting virtually 100% of the infrared energy out and away from the emitter tubes. Reflector shall be “Deep Dish” design with emitter tubes fully recessed within reflector. Reflectors with less than 10 surfaces will not be allowed. Reflector shall be mill-finished aluminum, ASTM 1100, .024 inch thickness aluminum sheet metal with two reflector support brackets for each 10 feet (3048 mm) reflector section. Reflectors shall extend below the lowest position of the tubing at all times. Reflector end caps shall be fitted to the end of each reflector run to reduce convective heat loss, and shall be standard equipment. Emitter Tube shall be 4 inch (102 mm) diameter, minimum 16 gauge thickness. Combustion Tube shall be 4 inches (102 mm) diameter, 16 gauge, heat treated type 1 aluminized steel tubing shall be required for all firing rates. Hot rolled steel combustion tubing shall not be allowed. Combustion tubing shall incorporate a welded, 11 gauge steel, 4 bolt flange to orient the burner to the tube as designed. Couplings shall be 16 gauge aluminized steel, minimum 12 inches in length and be of heavy duty design incorporating two 1-inch wide draw bands.

    This product was specified based on best practice design to meet the specific engineered design criteria for this project.

    Any submission for substitution must include the following material for consideration or bid will be deemed unqualified and rejected:

    • Independent lab testing to EN416-2 standard dated no later than 6 months from date of submission showing minimum 65% radiant factor.
    • Professional Engineer Stamped Design, calculations and complete set of stamped drawings with alternate system.
    • Stamped fuel usage data showing a minimum 20% fuel savings over specified Superior Radiant Model 
    • Verification that Manufacturer successfully completed and passed the auditing requirements for ISO 9001 Quality Management System (QMS).

Technická specifikace
  • Jedinečná ref. hodnotaua
  • Skupina výrobkůSingle Stage Infrared Heaters
  • Skupina produktůLow Intensity - Series U
  • TypObjekt
  • Datum zveřejnění2021-02-16
  • Číslo vydání1
Související
  • Hlavní materiálOcel
  • Vedlejší materiálHliník
  • Navrženo vKanada
  • Vyrobeno vKanada
Klasifikace
  • Kategorie BIMobjectHVAC - Ohřívače
  • Název UNSPSCTubular heaters
  • Kód UNSPSC40101822
  • Kód Uniclass 2015Pr_70_60_36_72
  • Popis Uniclass 2015Radiant tube heaters
  • Kód CSI MasterFormat 201423 55 23
  • Název CSI MasterFormat 2014Gas-Fired Radiant Heaters
  • Číslo OmniClass23-33 15 17 13
  • Název OmniClassFuel Fired HVAC Radiant Heaters
  • Kód CSI UniFormat IID30
  • Název CSI UniFormat IIHVAC

Dostupnost regionu

Severní Amerika
Anguilla
Antigua a Barbuda
Aruba
Bahamy
Barbados
Belize
Bermudské ostrovy
Britské Panenské ostrovy
Curaçao
Dominika
Dominikánská republika
Gaudeloupe
Grenada
Grónsko
Guatemala
Haiti
Honduras
Jamajka
Kajmanské ostrovy
Kanada
Karibské Nizozemsko
Kostarika
Kuba
Martinik
Mexiko
Montserrat
Nikaragua
ostrovy Turks a Caicos
Panama
Pannenske Ostrovy
Portoriko
Saint-Pierre a Miquelon
Salvador
Spojené státy americké
Svatá Lucie
Svatý Bartoloměj
Svatý Kryštof a Nevis
Svatý Martin
Svatý Martin
Svatý Vincenc a Grenadiny
Trinidad a Tobago