Publikovat produkty
Behind the Mirror, Soap Dispenser E, SKU: 280200

Behind the Mirror, Soap Dispenser E, SKU: 280200

Touch-free electronic soap dispenser for integration behind the mirror.

Advantages: 

  • Drastically reduces soap consumption
  • No physical contact. Helps to protect users against cross-contamination
  • Peristaltic pump. The soap is driven inside the soap tube without contact with the pump, preventing contamination and backflow
  • Accurate soap dosage
  • To be used with non-proprietary soap for maximum savings
  • Easy to install and refill
  • Matching IR operated faucet
Specifikace
  • Model Features: Delivers liquid soap
    Power source: 12V Transformer

    Keywords: Automatic soap dispenser, commercial soap dispenser, countertop soap dispenser, Bathroom Touchless Faucets, Commercial Bathroom Touchless Faucets, Commercial Faucets, Electronic Faucets, Faucets for Restrooms, best touchless faucets, commercial touchless faucet

Technická specifikace
  • Jedinečná ref. hodnotabehind-the-mirror-sd-e
  • Skupina výrobkůBehind the Mirror
  • Skupina produktůBehind the Mirror
  • TypObjekt
  • Datum zveřejnění2022-05-26
  • Číslo vydání1
Související
  • Navrženo vIzrael
  • Vyrobeno vIzrael
Klasifikace
  • Kategorie BIMobjectSanita - Zásobníky
  • Klasifikace IFCSvorkovnice pro sanitu
  • Kód ETIMEC010549
  • Název ETIMSoap dispenser
  • Kód Uniclass 2015Pr_40_70_22_81
  • Popis Uniclass 2015Soap dispensers
  • Číslo OmniClass23-31 25 29 13
  • Název OmniClassHand Soap Dispensers