Publikovat produkty
Stiebel Eltron 074057 240-Volt 2000-Watts Wall Mounted Electric Fan Heater
Stiebel Eltron 074057 240-Volt 2000-Watts Wall Mounted Electric Fan Heater
Stiebel Eltron 074057 240-Volt 2000-Watts Wall Mounted Electric Fan Heater
Stiebel Eltron 074057 240-Volt 2000-Watts Wall Mounted Electric Fan Heater
Stiebel Eltron 074057 240-Volt 2000-Watts Wall Mounted Electric Fan Heater
Stiebel Eltron 074057 240-Volt 2000-Watts Wall Mounted Electric Fan Heater
Stiebel Eltron 074057 240-Volt 2000-Watts Wall Mounted Electric Fan Heater
Stiebel Eltron 074057 240-Volt 2000-Watts Wall Mounted Electric Fan Heater
Stiebel Eltron 074057 240-Volt 2000-Watts Wall Mounted Electric Fan Heater
Stiebel Eltron 074057 240-Volt 2000-Watts Wall Mounted Electric Fan Heater

    Stiebel Eltron 074057 240-Volt 2000-Watts Wall Mounted Electric Fan Heater

    The Stiebel Eltron CK 20E (208-240V) Wall Mounted Electric Fan Heater is ideal for bathrooms, kitchens, hallways, and any location where quick heat is needed. They feature surface-mount design with quick, easy installation, and can be installed over existing outdated heaters. They have a unique design that enhances decor. The compact design fits almost anywhere, and the downdraft design eliminates cold floors. The features also include quiet operation, built in thermostat, and quality construction. The Stiebel Eltron CK 20E electric wall mounted heater is a sleek alternative to conventional electric space or recessed heaters and provides quick heat in just about any location. It can be mounted anywhere in the house and has a new design to effectively and efficiently disburse heat throughout the general area. At 240 volts it produces 2000 watts of heat with a fan to help improve heat transfer.

    As Featured On Amazon.com

    Specifikace
    • TECHNICAL SPECIFICATIONS:
      208 Volt 7.2 Amps 1.5 KW
      15 Amp circuit breaker
      14 AWG in. supply wire gauge
      Heating element: Nichrome Wire
      Thermostat: Bimetal type
      High limit: Bimetal type
      Motor: 18 Watt shaded pole
      Blower: Galvanized steel, squirrel cage type
      Height x Width x Depth: 18 1/8" x 13 1/4" x 4 3/4"; 460mm x 335mm x 123mm
      Housing: Painted steel/plastic

    Technická specifikace
    • Jedinečná ref. hodnotaStiebel-Eltron-CK-20-E-074057-Wall-Mounted-Electric-Fan-Heater
    • Skupina výrobkůHeating
    • Skupina produktůCK / CKT
    • TypDokumentace (pouze informační)
    • Datum zveřejnění2019-02-12
    • Číslo vydání1
    • Výška (palce)18.13
    • Šířka (palce)13.18
    • Hloubka (palce)4.81
    Související
    • Hlavní materiálOcel
    • Vedlejší materiálPlast
    • Navrženo vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectHVAC - Ohřívače
    • Název UNSPSCSpace heaters
    • Kód UNSPSC40101819
    • Kód CSI MasterFormat 201423 82 39.19
    • Název CSI MasterFormat 2014Wall and Ceiling Unit Heaters
    • Číslo OmniClass23-33 15 25
    • Název OmniClassElectric HVAC Heaters

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké