Publikovat produkty
StoPowerwall® ExtraSeal®
StoPowerwall® ExtraSeal®
StoPowerwall® ExtraSeal®
    Sto Corp (US)

    StoPowerwall® ExtraSeal®

    StoPowerwall® ExtraSeal is a portland cement stucco wall covering that is intended for use over code compliant concrete and concrete masonry wall construction. It incorporates Sto ExtraSeal® , a trowel applied water-resistive air barrier, StoPowerwall® portland cement stucco, Sto primers, and Sto textured or StoCast finishes.

    Sto ExtraSeal is the water-resistive air barrier component of the system and is applied as a skim coat and scratch coat directly to concrete and concrete masonry. StoPowerwall stucco is applied as a brown coat over the Sto ExtraSeal scratch coat. StoPowerwall stucco is ASTM C9261 compliant and is installed in conformance with ASTM C926 practices. StoPowerwall stucco is available as a concentrate to which graded sand is added at the job site, or pre-sanded to simplify mixing in the field.

    Sto proprietary integrally colored textured finishes or StoCast finishes are used in lieu of portland cement stucco finish to achieve brighter, richer colors and textures, and offer a wide variety of finish looks such as stone, brick, or wood on a single substrate.

    Specifikace

      • Commercial or Residential
      • Vertical, above grade wall construction
      • Exterior and Interior environments
      • Approved for Concrete Masonry, Core-filled CMU
      • Air and Moisture Barrier Performance:  ICC ESR 2323, ASTM E 2178, ASTM E 514, ASHRAE 90.1-2019
      • Fire Compliance: Suitable for Types I-V construction and ASTM E119
      • Uses ASTM C 926 compliant stucco scratch and brown coat
      • Air Quality and VOC Compliance: US EPA (40 CFR 59) and SCAQMD (Rule 1113)
      • LEED Credit Eligibility: EA, MR, IA
      • R-Value: 0.15 – 0.18 ft2•h•°F / Btu (0.026 – 0.031 m2 •K/W)
      • System Weight: < 7 psf (34.2kg/m2)
      • 10 Year Limited Warranty, with Sto Crack Defense 
      Concrete barrier commercial residential masonry drainage wood stud façade cladding walls water barrier drain screen
    Technická specifikace
    • Jedinečná ref. hodnotasto_powerwall_extraseal
    • Skupina výrobkůWalls
    • Skupina produktůWall Cladding Sheets
    • TypSestavit (několik objektů)
    • Datum zveřejnění2022-09-12
    • Číslo vydání1
    Související
    • Hlavní materiálPolymer-modified cementitious
    • Vedlejší materiálSklovláknitý vyztužený polymerový kompozit
    • Navrženo vSpojené státy americké
    • Vyrobeno vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectStěny - Opláštění
    • Klasifikace IFCZeď
    • Název UNSPSCSiding and exterior wall materials
    • Kód UNSPSC301518
    • Kód Uniclass 2015EF_25_10
    • Popis Uniclass 2015Walls
    • Kód CSI MasterFormat 201409 24 23
    • Název CSI MasterFormat 2014Cement Stucco
    • Číslo OmniClass23-13 33 15
    • Název OmniClassWall Exteriors
    • Kód CSI UniFormat IIB2010
    • Název CSI UniFormat IIExterior Walls

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké