Publikovat produkty
Folding wall type 120 double door center hung 65mm

Folding wall type 120 double door center hung 65mm

A simple and very user friendly flat wall system for partitioning ordinary rooms. Two versions are available: Either suspended from a ceiling rail or running on a floor rail. The individual panels are side-hinged – the end panel is supplied as a door as standard. SWG120 is a good, low cost option when you want a moderate sound rated partition, and parking can be centred on the main rail. The elements are designed on the bonded sandwich principle, giving them an innate stability against torquing. Ergonomically correct operation – integral tower bolts for securing elements help make this a user friendly partition.
Specifikace
  • Another important function of the SWG120 is that it can also be supplied fire tested by an accredited testing institute to standards for BD 30 and BD 60 (30 min. and 60 min. fire resistance). For both sound and fire ratings, however, it is important to ensure that doors and elements close correctly – to assist with this, instructions are always supplied with all SWG solutions. The SWG120 in a thickness of 65 mm offers sound reduction ratings from Rw 31 dB up to Rw 46 dB, and a rating of Rw 48 dB in 100 mm. The SWG120 can be supplied with centric or eccentric wheels to accommodate special parking requirements in relation to walls, doors and furniture. Floor fitted guides are not necessary with top/centre hung partitions. Wall sections have profile edges without corners on the element surface and can be supplied with a surface finish as required – for example, painted, veneer or high pressure laminate. We are happy to assist in supplying special surfaces. All walls are executed to order.
Technická specifikace
  • Jedinečná ref. hodnotahabila-120-folding-walls-double-door-center-hung-65mm
  • Skupina výrobkůPartition walls
  • Skupina produktůSWG 120
  • TypObjekt
  • Datum zveřejnění2017-06-08
  • Číslo vydání1
Související
  • Hlavní materiálLaminát
  • Navrženo vŠvédsko
  • Vyrobeno vŠvédsko
Klasifikace
  • Kategorie BIMobjectStěny - Skládací zdi
  • Klasifikace IFCZeď
  • Kód Uniclass 2015Ss_25_12_65
  • Popis Uniclass 2015Panel partition systems
  • Kód CSI MasterFormat 201410 22 00
  • Název CSI MasterFormat 2014Partitions
  • Číslo OmniClass23-15 11 17 13
  • Název OmniClassFolding Panel Partitions
  • Kód CSI UniFormat IIC10
  • Název CSI UniFormat IIINTERIOR CONSTRUCTION

Dostupnost regionu

Evropa
Dánsko
Faerské ostrovy
Finsko
Francie
Island
Lotyšsko
Maďarsko
Německo
Norsko
Polsko
Rakousko
Rusko
Švédsko
Velká Británie