Publikovat produkty
ARIA3 SILENCE – TANGENTIAL AIR CURTAIN WITH UPPER AIR INTAKE
ARIA3 SILENCE – TANGENTIAL AIR CURTAIN WITH UPPER AIR INTAKE

    ARIA3 SILENCE – TANGENTIAL AIR CURTAIN WITH UPPER AIR INTAKE

    Tecnosystemi’s air curtains are designed and built to optimise the performance of air-conditioning systems in the rooms in which they are installed, compatibly with the users need to enter and leave the premises, often continuously, thus avoiding to open and close entrance doors continuously. This guarantees considerable economic savings, by significantly reducing heat loss. The air curtain positioned internally above the entrance door, generates an air flow that is rapidly forced downwards, creating a clear separation between the volumes of internal and external air, thus enabling the rooms to be properly air-conditioned, with no heat loss in winter and no over-heating in summer. Other benefits derive from the significant reduction in energy consumption, and from the fact that the system prevents the passage of exhaust fumes, dust and insects which may come into the premises when the doors are open.  The optimal utilisation of the air curtain is guaranteed by the three different motor speeds, selectable by using the remote control device.

    Specifikace
      • 4 sizes available
      • Colour: White RAL 9010
      • Designed for indoor installation
      • 3 available speeds, selectable via remote control
      • Automatic start kit (upon request)
      • Upper air intake
      • Panel with 3 LED
      • Installation: horizontal
    Technická specifikace
    • Jedinečná ref. hodnotaaria3-silence-tangential-air-curtain-with-upper-air-intake
    • Skupina výrobkůAPPLY AIR
    • Skupina produktůAIR CURTAINS
    • TypObjekt
    • Datum zveřejnění2021-09-07
    • Číslo vydání1
    Související
    • Hlavní materiálHliník
    • Vedlejší materiálABS
    • Navrženo vItálie
    • Vyrobeno vItálie
    Klasifikace
    • Kategorie BIMobjectHVAC - Vzduchové clony
    • Klasifikace IFCSvorkovnice pro vzduch
    • Kód ETIMEC010007
    • Název ETIMElectric air curtain
    • Kód Uniclass 2015Pr_70_60_36_02
    • Popis Uniclass 2015Air curtains
    • Kód CSI MasterFormat 201423 34 33
    • Název CSI MasterFormat 2014Air Curtains
    • Číslo OmniClass23-33 31 11
    • Název OmniClassAir Curtains